Wheel: VKHT series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LIXR-VKHT 100G-FI-OF |
LIXR-VKHT 100G-OF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Weight (g) | |
---|---|---|---|---|---|---|
158.35 € | 1 | 23 Days | swivel castor with brake | 761 | ||
126.60 € | 1 | 7 Days | swivel castor | 634 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Mounting Height H(mm) | 202 | Load Range(daN) | 80.01 to 140.00 |
---|---|---|---|---|---|
Wheel Material | Engineering Plastics | Wheel Dia. D(mm) | 160 | Wheel Width B(mm) | 50 |
Bearing type | plain bore | Material (details) | Tread material: Rubber, Wheel body material: highly heat-resistant nylon 6 | Material | Rubber |
Total height(mm) | 125 | Wheel diameter(mm) | 100 | Wheel width(mm) | 30 |
Suitable for autoclaves | no | Mounting type | bolt hole | Tread and tyre hardness | 85 Shore A |
Tread color | black | Wheel body color | black | Tread hydrolysis-resistant | no |
Non-staining | no | Rustproof | yes | Non-marking | no |
Maximum temperature resistance(°C) | 260 | Minimum temperature resistance(°C) | -30 | Load capacity at 4 km/h(kg) | 100 |