Blickle Synthetic Twin Castor Move, LKDGH-PATH Series (LKDGH-PATH 125K-FI)

Blickle Synthetic Twin Castor Move, LKDGH-PATH Series LKDGH-PATH 125K-FI

Product Details:

Manufacturer part number: LKDGH-PATH 125K-FI

Brand: BLICKLE

Price: 61.58

Delivery time: 23 Days


Technical Data:

Mounting Height H: 135 mm

Wheel Characteristics: -

Wheel Dia. D: 125 mm

Wheel Width B: 20 mm

Total height: 135 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LKDGH-PATH 125K-FI

Part Number
LKDGH-PATH 125K-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Load capacity at 3 km/h
(kg)

61.58 €

1 23 Days 135-12520135717125bolt hole125

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type twin wheel swivel castor Suitable for autoclaves no Tread and tyre hardness 94 Shore A
Tread color grey Wheel body color silver grey RAL 7001 Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Blickle Synthetic Twin Castor Move, LKDGH-PATH Series, part number LKDGH-PATH 125K-FI.
You can find the detail information about specifications and dimensions on part number LKDGH-PATH 125K-FI.

Variation of this product

Part Number
LKDGH-PATH 100K-11-FI
LKDGH-PATH 100K-11-FI-ELS
LKDGH-PATH 100K-9
LKDGH-PATH 125K-FI-ELS
LKDGH-PATH 125K-FI-ELS-GS10
LKDGH-PATH 125K-FI-ELS-GS12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Load capacity at 3 km/h
(kg)

54.24 €

1 23 Days 121-10018121522100bolt hole100

70.85 €

1 23 Days 121-10018121524100bolt hole100

46.53 €

1 23 Days 121-10018121452100bolt hole100

81.87 €

1 23 Days 135-12520135841125bolt hole125

84.47 €

1 23 Days 135-12520135985125threaded pin125

85.00 €

1 23 Days 135-125201351043125threaded pin125

Tech Support