Blickle Synthetic Twin Castor Move, LKDXH-PATH Series (LKDXH-PATH 100XK)

Blickle Synthetic Twin Castor Move, LKDXH-PATH Series LKDXH-PATH 100XK

Product Details:

Manufacturer part number: LKDXH-PATH 100XK

Brand: BLICKLE

Price: 61.25

Delivery time: 23 Days


Technical Data:

Mounting Height H: 121 mm

Wheel Characteristics: Conductivity

Wheel Dia. D: 100 mm

Wheel Width B: 18 mm

Total height: 121 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LKDXH-PATH 100XK

Part Number
LKDXH-PATH 100XK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Load capacity at 3 km/h
(kg)

61.25 €

1 23 Days 121Conductivity10018121454100bolt hole100

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6 Material Polyurethane
Product type twin wheel swivel castor Suitable for autoclaves no Tread and tyre hardness 94 Shore A
Tread color grey Wheel body color grey white RAL 9002 Tread hydrolysis-resistant no
Non-staining yes Rustproof yes Non-marking yes
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Blickle Synthetic Twin Castor Move, LKDXH-PATH Series, part number LKDXH-PATH 100XK.
You can find the detail information about specifications and dimensions on part number LKDXH-PATH 100XK.

Variation of this product

Part Number
LKDXH-PATH 100XK-11
LKDXH-PATH 100XK-11-ELS
LKDXH-PATH 100XK-11-FI
LKDXH-PATH 100XK-11-FI-ELS
LKDXH-PATH 100XK-9
LKDXH-PATH 100XK-9-ELS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Load capacity at 3 km/h
(kg)

61.25 €

1 23 Days 121-10018121452100bolt hole100

77.85 €

1 23 Days 121-10018121454100bolt hole100

68.95 €

1 23 Days 121-10018121487100bolt hole100

85.56 €

1 23 Days 121-10018121489100bolt hole100

61.25 €

1 23 Days 121-10018121453100bolt hole100

77.85 €

1 23 Days 121-10018121455100bolt hole100

Tech Support