Light Duty Swivel Castor, LKPA-VPA Series (Part Numbers)

Light Duty Swivel Castor, LKPA-VPA Series
Light Duty Swivel Castor, with Top Plate Fitting, Wheel, with Solid Rubber Tyres, with Synthetic Rim, LKPA-VPA Series

Bracket: LKPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VPA series

  • tyre: high-quality solid rubber, hardness 80 Shore A, colour grey, non-marking, non-staining
  • rim: high-quality nylon 6 or polypropylene in the electrically conductive version "-EL", impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LKPA-VPA 80G
LKPA-VPA 80G-FA
LKPA-VPA 80G-FI
LKPA-VPA 80G-FI-FA
LKPA-VPA 80K
LKPA-VPA 80K-EL
LKPA-VPA 80K-EL-FA
LKPA-VPA 80K-FA
LKPA-VPA 80K-FI
LKPA-VPA 80K-FI-EL
LKPA-VPA 80K-FI-EL-FA
LKPA-VPA 80K-FI-FA
LKPA-VPA 101G
LKPA-VPA 101G-FA
LKPA-VPA 101G-FI
LKPA-VPA 101G-FI-FA
LKPA-VPA 101K
LKPA-VPA 101K-EL
LKPA-VPA 101K-EL-FA
LKPA-VPA 101K-FA
LKPA-VPA 101K-FI
LKPA-VPA 101K-FI-EL
LKPA-VPA 101K-FI-EL-FA
LKPA-VPA 101K-FI-FA
LKPA-VPA 125G
LKPA-VPA 125G-FA
LKPA-VPA 125G-FI
LKPA-VPA 125G-FI-FA
LKPA-VPA 125K
LKPA-VPA 125K-EL
LKPA-VPA 125K-EL-FA
LKPA-VPA 125K-FA
LKPA-VPA 125K-FI
LKPA-VPA 125K-FI-EL
LKPA-VPA 125K-FI-EL-FA
LKPA-VPA 125K-FI-FA
LKPA-VPA 126G
LKPA-VPA 126G-FA
LKPA-VPA 126G-FI
LKPA-VPA 126G-FI-FA
LKPA-VPA 126K
LKPA-VPA 126K-EL
LKPA-VPA 126K-EL-FA
LKPA-VPA 126K-FA
LKPA-VPA 126K-FI
LKPA-VPA 126K-FI-EL
LKPA-VPA 126K-FI-EL-FA
LKPA-VPA 126K-FI-FA
LKPA-VPA 150G
LKPA-VPA 150G-FA
LKPA-VPA 150G-FI
LKPA-VPA 150G-FI-FA
LKPA-VPA 150K
LKPA-VPA 150K-EL
LKPA-VPA 150K-EL-FA
LKPA-VPA 150K-FA
LKPA-VPA 150K-FI
LKPA-VPA 150K-FI-EL
LKPA-VPA 150K-FI-EL-FA
LKPA-VPA 150K-FI-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Material (details) Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Load capacity at 3 km/h
(kg)

23.98 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00Conductivity10037plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115818025greyyesyes80

29.04 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00Conductivity10037plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1115968025greyyesyes80

37.92 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00-10037plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1116758025greyyesyes80

42.96 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00-10037plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1117088025greyyesyes80

27.45 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00Conductivity10037Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1116278025greyyesyes80

32.27 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00Conductivity10037Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor1116148025blacknono60

37.31 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00-10037Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor1116148025blacknono60

32.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00-10037Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor1116448025greyyesyes80

41.18 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00Conductivity10037Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1117468025greyyesyes80

45.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00Conductivity10037Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake1117248025blacknono60

51.04 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00-10037Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake1117408025blacknono60

46.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13035.01 to 80.00-10037Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake1117568025greyyesyes80

28.20 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00-12525plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor13673810032greyyesyes110

34.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00-12525plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor13675210032greyyesyes110

42.39 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00Conductivity12525plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake13685010032greyyesyes110

48.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00Conductivity12525plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake13687210032greyyesyes110

31.66 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00-12525Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor13677410032greyyesyes110

38.47 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16135.01 to 80.00-12532Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor13673910032blacknono80

44.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16135.01 to 80.00-12532Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor13674010032blacknono80

37.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00-12532Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor13678710032greyyesyes110

45.63 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00-12532Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake13688710032greyyesyes110

52.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16135.01 to 80.00-12532Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake13683810032blacknono80

58.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16135.01 to 80.00Conductivity12532Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake13687610032blacknono80

51.46 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00Conductivity12532Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake13690410032greyyesyes110

33.09 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00-12532plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor16178512525greyyesyes100

38.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00-12532plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor16182412525greyyesyes100

46.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00Conductivity12532plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake16190012525greyyesyes100

52.45 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00Conductivity12532plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake16193812525greyyesyes100

36.24 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type16180.01 to 140.00-12532Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor16183512525greyyesyes100

43.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18535.01 to 80.00-15030Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor16179012525blacknono75

49.49 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18535.01 to 80.00-15030Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor16183812525blacknono75

42.07 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18580.01 to 140.00-15030Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor16187612525greyyesyes100

49.55 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18580.01 to 140.00-15030Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake16194612525greyyesyes100

56.96 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18535.01 to 80.00-15030Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake16190812525blacknono75

62.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18535.01 to 80.00Conductivity15030Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake16194812525blacknono75

55.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18580.01 to 140.00Conductivity15030Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake16198512525greyyesyes100

33.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18580.01 to 140.00-15030plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor16185812532greyyesyes120

39.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18580.01 to 140.00-15030plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor16188812532greyyesyes120

47.45 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18580.01 to 140.00Conductivity15030plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake16195812532greyyesyes120

53.29 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18580.01 to 140.00Conductivity15030plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake16199612532greyyesyes120

37.46 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type18580.01 to 140.00-15030Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor16189512532greyyesyes120

45.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00-8025Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor16187112532blacknono95

51.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00-8025Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor16186712532blacknono95

43.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00-8025Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor16190512532greyyesyes120

50.79 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00-8025Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake16198012532greyyesyes120

58.84 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00-8025Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake16194812532blacknono95

64.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00Conductivity8025Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake161100512532blacknono95

56.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00Conductivity8025Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake161105212532greyyesyes120

52.12 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor185100515030greyyesyes110

59.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00-8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor185107815030greyyesyes110

74.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00Conductivity8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake185108515030greyyesyes110

81.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00Conductivity8025plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake185116015030greyyesyes110

57.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type11180.01 to 140.00-8025Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor185101015030greyyesyes110

76.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type7380.01 to 140.00-5033Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor18599715030blacknono100

84.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type7380.01 to 140.00-5033Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor185107215030blacknono100

64.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13080.01 to 140.00-10037Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor185110015030greyyesyes110

79.31 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13080.01 to 140.00Conductivity10037Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake185109415030greyyesyes110

98.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13080.01 to 140.00Conductivity10037Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake185108715030blacknono100

106.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13080.01 to 140.00-10037Ball bearingTread material: Rubber, Wheel body material: high-quality polypropyleneswivel castor with brake185113015030blacknono100

86.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type13080.01 to 140.00-10037Ball bearingTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake185122215030greyyesyes110

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 90 Plate Width W(mm) 66
Material Rubber Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 80 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support