Pressed Steel Swivel Castor, LKR-ALBS Series (LKR-ALBS 82K)

Pressed Steel Swivel Castor, LKR-ALBS Series LKR-ALBS 82K

Product Details:

Manufacturer part number: LKR-ALBS 82K

Brand: BLICKLE

Price: 113.46

Delivery time: 7 Days


Technical Data:

Mounting Height H: 155 mm

Load Range: 220.01 to 320.00 daN

Wheel Characteristics: -

Wheel Dia. D: 125 mm

Product type: swivel castor


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LKR-ALBS 82K

Part Number
LKR-ALBS 82K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Load capacity at 4 km/h
(kg)

113.46 €

1 7 Days 155220.01 to 320.00-125swivel castor110105280230

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Plate Length L(mm) 88
Wheel Width B(mm) 40 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium
Material Polyurethane Wheel width(mm) 40 Suitable for autoclaves no
Mounting type bolt hole Tread and tyre hardness 75 Shore A Tread color blue
Wheel body color silver grey Tread hydrolysis-resistant yes Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LKR-ALBS Series, part number LKR-ALBS 82K.
You can find the detail information about specifications and dimensions on part number LKR-ALBS 82K.

Variation of this product

Part Number
LKR-ALBS 100K-FI
LKR-ALBS 125K
LKR-ALBS 125K-CO
LKR-ALBS 125K-FI
LKR-ALBS 125K-FI-CO
LKR-ALBS 82K-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Load capacity at 4 km/h
(kg)

132.02 €

1 5 Days 130220.01 to 320.00-100swivel castor with brake1301422100320

131.23 €

1 5 Days 130320.01 to 485.00Antistatic100swivel castor1551417125350

134.68 €

1 7 Days 155320.01 to 485.00-125swivel castor1551405125350

148.90 €

1 5 Days 155320.01 to 485.00Antistatic125swivel castor with brake1551600125350

152.35 €

1 23 Days 155320.01 to 485.00Antistatic125swivel castor with brake1551580125350

133.70 €

1 5 Days 155220.01 to 320.00-125swivel castor with brake110117080230

Tech Support