Heavy Duty Welded Steel Swivel Castor, LO-PO Series (LO-PO 150G)

Heavy Duty Welded Steel Swivel Castor, LO-PO Series LO-PO 150G

Product Details:

Manufacturer part number: LO-PO 150G

Brand: BLICKLE

Price: 177.80

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 205 mm

Load Range: 320.01 to 485.00 daN

Wheel Characteristics: -

Wheel Dia. D: 160 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LO-PO 150G

Part Number
LO-PO 150G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

177.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205320.01 to 485.00-16050plain boreswivel castor2003430150natural whitenatural white-25400

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Plate Length L(mm) 140 Plate Width W(mm) 110
Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic Wheel width(mm) 50
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80

This page is Heavy Duty Welded Steel Swivel Castor, LO-PO Series, part number LO-PO 150G.
You can find the detail information about specifications and dimensions on part number LO-PO 150G.

Variation of this product

Part Number
LO-PO 127K-RI4
LO-PO 127K-ST
LO-PO 127K-ST-RI4
LO-PO 150G-ELS
LO-PO 150G-ELS-RI4
LO-PO 150G-RI4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

258.00 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type205320.01 to 485.00-16050Ball bearingswivel castor1703721125natural whitenatural white-20400

269.13 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type205320.01 to 485.00Conductivity16050Ball bearingswivel castor with brake1703880125natural whitenatural white-20400

330.10 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type205320.01 to 485.00Conductivity16050Ball bearingswivel castor with brake1704066125natural whitenatural white-20400

205.23 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type205320.01 to 485.00-16050plain boreswivel castor2003400150greygrey-25400

266.19 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type205320.01 to 485.00Conductivity16050plain boreswivel castor2003701150greygrey-25400

238.75 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type205320.01 to 485.00Conductivity16050plain boreswivel castor2003643150natural whitenatural white-25400

Tech Support