Heavy Duty Welded Steel Swivel Castor, LO-SETH Series (Part Numbers)

Heavy Duty Welded Steel Swivel Castor, LO-SETH Series
Heavy Duty Welded Steel Swivel Castor, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Welded Steel Wheel Centre

Bracket: LO series

  • solid welded steel construction, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • four specially-shaped, hardened bearing seats for additional strength
  • bolted and secured welded central kingpin, extremely strong
  • swivel head seal with labyrinth design
  • grease nipple

Wheel: SETH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: thick-walled pressed steel, triple welded, with tubular steel hub, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LO-SETH 125K
LO-SETH 125K-RI4
LO-SETH 125K-ST
LO-SETH 125K-ST-RI4
LO-SETH 150K
LO-SETH 150K-RI4
LO-SETH 150K-ST
LO-SETH 150K-ST-RI4
LO-SETH 160K
LO-SETH 160K-RI4
LO-SETH 160K-ST
LO-SETH 160K-ST-RI4
LO-SETH 200K
LO-SETH 200K-RI4
LO-SETH 200K-ST
LO-SETH 200K-ST-RI4
LO-SETH 250K
LO-SETH 250K-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

295.20 €

1 7 Days 170485.01 to 750.00125swivel castor170409812550500

356.17 €

1 7 Days 170485.01 to 750.00125swivel castor170435612550500

367.30 €

1 7 Days 170485.01 to 750.00125swivel castor with brake170453012550500

428.26 €

1 7 Days 170485.01 to 750.00125swivel castor with brake170470012550500

315.59 €

1 7 Days 170485.01 to 750.00125swivel castor200466015050650

376.55 €

1 7 Days 170485.01 to 750.00125swivel castor200488015050650

394.87 €

1 7 Days 170485.01 to 750.00125swivel castor with brake200506015050650

455.81 €

1 7 Days 200485.01 to 750.00150swivel castor with brake200528015050650

319.82 €

1 7 Days 200485.01 to 750.00150swivel castor205483016050700

380.78 €

1 7 Days 200485.01 to 750.00150swivel castor205500016050700

390.08 €

1 7 Days 200485.01 to 750.00150swivel castor with brake205523016050700

451.03 €

1 7 Days 200485.01 to 750.00150swivel castor with brake205531516050700

348.52 €

1 7 Days 200Up to 35.00150swivel castor2455650200501000

409.47 €

1 7 Days 200Up to 35.00150swivel castor2455760200501000

442.92 €

1 5 Days 200Up to 35.00150swivel castor with brake2455990200501000

503.88 €

1 7 Days 205Up to 35.00160swivel castor with brake2456210200501000

455.74 €

1 7 Days 205Up to 35.00160swivel castor2957607250601200

548.50 €

1 7 Days 205Up to 35.00160swivel castor with brake2957957250601200

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Steel Plate Length L(mm) 140
Plate Width W(mm) 110 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: thick-walled pressed steel Material Polyurethane Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color light brown
Wheel body color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support