Light Duty Swivel Castor, LPA-POA Series (LPA-POA 35G)

Light Duty Swivel Castor, LPA-POA Series LPA-POA 35G

Product Details:

Manufacturer part number: LPA-POA 35G

Brand: BLICKLE

Price: 7.74

Delivery time: 5 Days


Technical Data:

Mounting Height H: 125 mm

Wheel Characteristics: -

Wheel Dia. D: 100 mm

Product type: swivel castor

Total height: 52 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LPA-POA 35G

Part Number
LPA-POA 35G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 3 km/h
(kg)

7.74 €

1 5 Days 125-100swivel castor52176352575

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 35.01 to 80.00 Wheel Material Engineering Plastics
Plate Length L(mm) 60 Plate Width W(mm) 60 Wheel Width B(mm) 32
Bearing type plain bore Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread color black Wheel body color black Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -25

This page is Light Duty Swivel Castor, LPA-POA Series, part number LPA-POA 35G.
You can find the detail information about specifications and dimensions on part number LPA-POA 35G.

Variation of this product

Part Number
LPA-POA 102G
LPA-POA 102G-FI
LPA-POA 35G-RA
LPA-POA 50G
LPA-POA 50G-FI
LPA-POA 75G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 3 km/h
(kg)

13.97 €

1 7 Days 125Conductivity100swivel castor1232971002270

17.05 €

1 7 Days 125-100swivel castor with brake1233341002270

12.57 €

1 23 Days 125-100swivel castor with brake52202352575

7.83 €

1 5 Days 125Conductivity100swivel castor71190501875

10.87 €

1 5 Days 125Conductivity100swivel castor with brake71211501875

9.99 €

1 5 Days 125-100swivel castor100243752375

Tech Support