Light Duty Swivel Castor, LRA-VPA Series (Part Numbers)

Light Duty Swivel Castor, LRA-VPA Series
Light Duty Swivel Castor, with Bolt Hole Fitting, Wheel, with Solid Rubber Tyres, with Synthetic Rim, LRA-VPA Series

Bracket: LRA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: VPA series

  • tyre: high-quality solid rubber, hardness 80 Shore A, colour grey, non-marking, non-staining
  • rim: high-quality nylon 6 or polypropylene in the electrically conductive version "-EL", impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LRA-VPA 50G
LRA-VPA 50G-E01
LRA-VPA 50G-E02
LRA-VPA 50G-E03
LRA-VPA 50G-E04
LRA-VPA 50G-E05
LRA-VPA 50G-E07
LRA-VPA 50G-ER02
LRA-VPA 50G-ER03
LRA-VPA 50G-ER04
LRA-VPA 50G-ER05
LRA-VPA 50G-ES
LRA-VPA 50G-EV02
LRA-VPA 50G-EV03
LRA-VPA 50G-EV04
LRA-VPA 50G-EV05
LRA-VPA 50G-EV07
LRA-VPA 50G-FA
LRA-VPA 50G-FA-E01
LRA-VPA 50G-FA-E02
LRA-VPA 50G-FA-E03
LRA-VPA 50G-FA-E04
LRA-VPA 50G-FA-E05
LRA-VPA 50G-FA-E07
LRA-VPA 50G-FA-ER02
LRA-VPA 50G-FA-ER03
LRA-VPA 50G-FA-ER04
LRA-VPA 50G-FA-ER05
LRA-VPA 50G-FA-ES
LRA-VPA 50G-FA-EV02
LRA-VPA 50G-FA-EV03
LRA-VPA 50G-FA-EV04
LRA-VPA 50G-FA-EV05
LRA-VPA 50G-FA-EV07
LRA-VPA 50G-FA-GS10
LRA-VPA 50G-FI
LRA-VPA 50G-FI-E01
LRA-VPA 50G-FI-E02
LRA-VPA 50G-FI-E03
LRA-VPA 50G-FI-E04
LRA-VPA 50G-FI-E05
LRA-VPA 50G-FI-E07
LRA-VPA 50G-FI-ER02
LRA-VPA 50G-FI-ER03
LRA-VPA 50G-FI-ER04
LRA-VPA 50G-FI-ER05
LRA-VPA 50G-FI-ES
LRA-VPA 50G-FI-EV02
LRA-VPA 50G-FI-EV03
LRA-VPA 50G-FI-EV04
LRA-VPA 50G-FI-EV05
LRA-VPA 50G-FI-EV07
LRA-VPA 50G-FI-FA
LRA-VPA 50G-FI-FA-E01
LRA-VPA 50G-FI-FA-E02
LRA-VPA 50G-FI-FA-E03
LRA-VPA 50G-FI-FA-E04
LRA-VPA 50G-FI-FA-E05
LRA-VPA 50G-FI-FA-E07
LRA-VPA 50G-FI-FA-ER02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Material (details) Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Mounting type Tread color Non-staining Non-marking Load capacity at 3 km/h
(kg)

8.55 €

1 5 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor691615018bolt holegreyyesyes40

23.50 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722675018expandergreyyesyes40

23.50 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722955018expandergreyyesyes40

23.50 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor723185018expandergreyyesyes40

23.50 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor723345018expandergreyyesyes40

23.50 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor723795018expandergreyyesyes40

23.50 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor723965018expandergreyyesyes40

22.13 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722365018expandergreyyesyes40

22.13 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722455018expandergreyyesyes40

22.13 €

1 7 Days 6935.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722555018expandergreyyesyes40

22.13 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722665018expandergreyyesyes40

14.14 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor691875018plug-in pingreyyesyes40

22.13 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722355018expandergreyyesyes40

22.13 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722415018expandergreyyesyes40

22.13 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722525018expandergreyyesyes40

22.13 €

1 7 Days 6935.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722615018expandergreyyesyes40

22.13 €

1 7 Days 6935.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722725018expandergreyyesyes40

13.60 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor691645018bolt holegreyyesyes40

28.55 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722705018expandergreyyesyes40

28.55 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor723335018expandergreyyesyes40

28.55 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor723185018expandergreyyesyes40

28.55 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor723345018expandergreyyesyes40

28.55 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor723445018expandergreyyesyes40

28.55 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor724125018expandergreyyesyes40

27.18 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722395018expandergreyyesyes40

27.18 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722495018expandergreyyesyes40

27.18 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722585018expandergreyyesyes40

27.18 €

1 7 Days 6935.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722695018expandergreyyesyes40

19.18 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor691925018plug-in pingreyyesyes40

27.18 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722385018expandergreyyesyes40

27.18 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722455018expandergreyyesyes40

27.18 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722565018expandergreyyesyes40

27.18 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722655018expandergreyyesyes40

27.18 €

1 7 Days 6935.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor722745018expandergreyyesyes40

16.57 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor691825018threaded pingreyyesyes40

12.08 €

1 5 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake691825018bolt holegreyyesyes40

27.01 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake722845018expandergreyyesyes40

27.01 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake723255018expandergreyyesyes40

27.01 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake723375018expandergreyyesyes40

27.01 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake723505018expandergreyyesyes40

27.01 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake725065018expandergreyyesyes40

27.01 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake724225018expandergreyyesyes40

25.65 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake722555018expandergreyyesyes40

25.65 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake722655018expandergreyyesyes40

25.65 €

1 7 Days 6935.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake722775018expandergreyyesyes40

25.65 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake722865018expandergreyyesyes40

17.65 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake692075018plug-in pingreyyesyes40

25.65 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake722545018expandergreyyesyes40

25.65 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake722615018expandergreyyesyes40

25.65 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake722715018expandergreyyesyes40

25.65 €

1 7 Days 6935.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake722825018expandergreyyesyes40

25.65 €

1 7 Days 6935.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake722945018expandergreyyesyes40

17.12 €

1 7 Days 6935.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake691885018bolt holegreyyesyes40

32.07 €

1 7 Days 6935.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake722885018expandergreyyesyes40

32.07 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake724805018expandergreyyesyes40

32.07 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake723355018expandergreyyesyes40

32.07 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake723525018expandergreyyesyes40

32.07 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake723625018expandergreyyesyes40

32.07 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake724305018expandergreyyesyes40

30.70 €

1 7 Days 7235.01 to 80.00-5018plain boreTread material: Rubber, Wheel body material: high-quality nylon 6swivel castor with brake722575018expandergreyyesyes40

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 43
Material Rubber Suitable for autoclaves no Tread and tyre hardness 80 Shore A
Wheel body color black Tread hydrolysis-resistant no Rustproof no
Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support