Stainless Steel Light Duty Swivel Castor, LRXA-TPA Series

Stainless Steel Light Duty Swivel Castor, LRXA-TPA Series
Stainless Steel Light Duty Swivel Castor, with Bolt Hole, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, LRXA-TPA Series

Bracket: LRXA series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LRXA-TPA 50G
LRXA-TPA 50G-ELS
LRXA-TPA 50G-EXR02
LRXA-TPA 50G-EXR03
LRXA-TPA 50G-EXR04
LRXA-TPA 50G-EXR05
LRXA-TPA 50G-EXV02
LRXA-TPA 50G-EXV03
LRXA-TPA 50G-EXV04
LRXA-TPA 50G-EXV05
LRXA-TPA 50G-EXV07
LRXA-TPA 50G-FI
LRXA-TPA 50G-FI-ELS
LRXA-TPA 50G-FI-EXR02
LRXA-TPA 50G-FI-EXR03
LRXA-TPA 50G-FI-EXR04
LRXA-TPA 50G-FI-EXR05
LRXA-TPA 50G-FI-EXV02
LRXA-TPA 50G-FI-EXV03
LRXA-TPA 50G-FI-EXV04
LRXA-TPA 50G-FI-EXV05
LRXA-TPA 50G-FI-EXV07
LRXA-TPA 50KFD
LRXA-TPA 50KFD-ELS
LRXA-TPA 50KFD-EXR02
LRXA-TPA 50KFD-EXR03
LRXA-TPA 50KFD-EXR04
LRXA-TPA 50KFD-EXR05
LRXA-TPA 50KFD-EXV02
LRXA-TPA 50KFD-EXV03
LRXA-TPA 50KFD-EXV04
LRXA-TPA 50KFD-EXV05
LRXA-TPA 50KFD-EXV07
LRXA-TPA 50KFD-FI
LRXA-TPA 50KFD-FI-ELS
LRXA-TPA 50KFD-FI-EXR02
LRXA-TPA 50KFD-FI-EXR03
LRXA-TPA 50KFD-FI-EXR04
LRXA-TPA 50KFD-FI-EXR05
LRXA-TPA 50KFD-FI-EXV02
LRXA-TPA 50KFD-FI-EXV03
LRXA-TPA 50KFD-FI-EXV04
LRXA-TPA 50KFD-FI-EXV05
LRXA-TPA 50KFD-FI-EXV07
LRXA-TPA 75G
LRXA-TPA 75G-ELS
LRXA-TPA 75G-EXR02
LRXA-TPA 75G-EXR03
LRXA-TPA 75G-EXR04
LRXA-TPA 75G-EXR05
LRXA-TPA 75G-EXV02
LRXA-TPA 75G-EXV03
LRXA-TPA 75G-EXV04
LRXA-TPA 75G-EXV05
LRXA-TPA 75G-EXV07
LRXA-TPA 75G-FI
LRXA-TPA 75G-FI-ELS
LRXA-TPA 75G-FI-EXR02
LRXA-TPA 75G-FI-EXR03
LRXA-TPA 75G-FI-EXR04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Mounting type Wheel body color Rustproof Load capacity at 3 km/h
(kg)

45.90 €

1 5 Days 7235.01 to 80.00-5019plain boreswivel castor691425019bolt holesilver greyyes50

50.67 €

1 7 Days 72Up to 35.00-5019plain boreswivel castor691445019bolt holeblackyes30

61.65 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor722135019expandersilver greyyes50

61.65 €

1 7 Days 6935.01 to 80.00-5019plain boreswivel castor722245019expandersilver greyyes50

61.65 €

1 7 Days 6935.01 to 80.00Conductivity5019plain boreswivel castor722385019expandersilver greyyes50

61.65 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor722485019expandersilver greyyes50

61.65 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor722185019expandersilver greyyes50

61.65 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor722215019expandersilver greyyes50

61.65 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor722525019expandersilver greyyes50

61.65 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor722415019expandersilver greyyes50

61.65 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor722545019expandersilver greyyes50

64.45 €

1 5 Days 7235.01 to 80.00-5019plain boreswivel castor with brake691635019bolt holesilver greyyes50

69.21 €

1 5 Days 72Up to 35.00-5019plain boreswivel castor with brake691645019bolt holeblackyes30

80.19 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor with brake722365019expandersilver greyyes50

80.19 €

1 7 Days 6935.01 to 80.00-5019plain boreswivel castor with brake722425019expandersilver greyyes50

80.19 €

1 7 Days 6935.01 to 80.00Conductivity5019plain boreswivel castor with brake722515019expandersilver greyyes50

80.19 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor with brake722665019expandersilver greyyes50

80.19 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor with brake722355019expandersilver greyyes50

80.19 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor with brake722435019expandersilver greyyes50

80.19 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor with brake722525019expandersilver greyyes50

80.19 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor with brake722755019expandersilver greyyes50

80.19 €

1 7 Days 7235.01 to 80.00-5019plain boreswivel castor with brake722755019expandersilver greyyes50

52.05 €

1 5 Days 7235.01 to 80.00-5019Ball bearing (C)swivel castor691555019bolt holesilver greyno50

56.80 €

1 7 Days 72Up to 35.00-5019Ball bearing (C)swivel castor691575019bolt holeblackno30

67.78 €

1 7 Days 7235.01 to 80.00-5019Ball bearing (C)swivel castor722305019bolt holesilver greyno50

67.78 €

1 7 Days 9835.01 to 80.00-7525Ball bearing (C)swivel castor722395019expandersilver greyno50

67.78 €

1 7 Days 9835.01 to 80.00Conductivity7525Ball bearing (C)swivel castor722485019expandersilver greyno50

67.78 €

1 7 Days 10135.01 to 80.00-7525Ball bearing (C)swivel castor722585019expandersilver greyno50

67.78 €

1 7 Days 10135.01 to 80.00-7525Ball bearing (C)swivel castor722285019expandersilver greyno50

67.78 €

1 7 Days 10135.01 to 80.00-7525Ball bearing (C)swivel castor722355019expandersilver greyno50

67.78 €

1 7 Days 10135.01 to 80.00-7525Ball bearing (C)swivel castor722475019expandersilver greyno50

67.78 €

1 7 Days 10135.01 to 80.00-7525Ball bearing (C)swivel castor722565019expandersilver greyno50

67.78 €

1 7 Days 10135.01 to 80.00-7525Ball bearing (C)swivel castor722645019expandersilver greyno50

70.60 €

1 5 Days 10135.01 to 80.00-7525Ball bearing (C)swivel castor with brake691735019expandersilver greyno50

75.35 €

1 7 Days 101Up to 35.00-7525Ball bearing (C)swivel castor with brake691745019bolt holeblackno30

86.33 €

1 7 Days 10135.01 to 80.00-7525Ball bearing (C)swivel castor with brake722465019expandersilver greyno50

86.33 €

1 7 Days 9835.01 to 80.00-7525Ball bearing (C)swivel castor with brake722575019expandersilver greyno50

86.33 €

1 7 Days 9835.01 to 80.00Conductivity7525Ball bearing (C)swivel castor with brake722665019expandersilver greyno50

86.33 €

1 7 Days 10135.01 to 80.00-7525Ball bearing (C)swivel castor with brake722765019expandersilver greyno50

86.33 €

1 7 Days 10135.01 to 80.00-7525Ball bearing (C)swivel castor with brake722465019expandersilver greyno50

86.33 €

1 7 Days 10135.01 to 80.00-7525Ball bearing (C)swivel castor with brake722545019expandersilver greyno50

86.33 €

1 7 Days 10135.01 to 80.00-7525Ball bearing (C)swivel castor with brake722645019expandersilver greyno50

86.33 €

1 7 Days 10135.01 to 80.00-7525Ball bearing (C)swivel castor with brake722745019expandersilver greyno50

86.33 €

1 7 Days 10135.01 to 80.00-7525Ball bearing (C)swivel castor with brake722835019expandersilver greyno50

51.72 €

1 7 Days 10135.01 to 80.00-7525plain boreswivel castor982087525bolt holesilver greyyes75

57.95 €

1 7 Days 10135.01 to 80.00-7525plain boreswivel castor982127525bolt holeblackyes50

67.45 €

1 7 Days 10135.01 to 80.00-7525plain boreswivel castor1012877525expandersilver greyyes75

67.45 €

1 7 Days 9835.01 to 80.00-7525plain boreswivel castor1012947525expandersilver greyyes75

67.45 €

1 7 Days 9835.01 to 80.00Conductivity7525plain boreswivel castor1013027525expandersilver greyyes75

67.45 €

1 7 Days 10135.01 to 80.00-7525plain boreswivel castor1013127525expandersilver greyyes75

67.45 €

1 7 Days 10135.01 to 80.00-7525plain boreswivel castor1012847525expandersilver greyyes75

67.45 €

1 7 Days 10135.01 to 80.00-7525plain boreswivel castor1012917525expandersilver greyyes75

67.45 €

1 7 Days 10135.01 to 80.00-7525plain boreswivel castor1013007525expandersilver greyyes75

67.45 €

1 7 Days 10135.01 to 80.00-7525plain boreswivel castor1013137525expandersilver greyyes75

67.45 €

1 7 Days 10135.01 to 80.00-7525plain boreswivel castor1013187525expandersilver greyyes75

69.61 €

1 5 Days 10135.01 to 80.00-7525plain boreswivel castor with brake982367525bolt holesilver greyyes75

75.83 €

1 7 Days 10135.01 to 80.00-7525plain boreswivel castor with brake982407525bolt holeblackyes50

85.35 €

1 7 Days 10135.01 to 80.00-7525plain boreswivel castor with brake1013117525expandersilver greyyes75

85.35 €

1 7 Days 9835.01 to 80.00-7525plain boreswivel castor with brake1013197525expandersilver greyyes75

85.35 €

1 7 Days 9835.01 to 80.00Conductivity7525plain boreswivel castor with brake1013287525expandersilver greyyes75

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 43
Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber Suitable for autoclaves no
Tread and tyre hardness 85 Shore A Tread color grey Tread hydrolysis-resistant no
Non-staining no Non-marking yes Maximum temperature resistance(°C) 60
Minimum temperature resistance(°C) -20

Tech Support