Heavy Duty Welded Steel Swivel Castor, LS-ALBS Series

Heavy Duty Welded Steel Swivel Castor, LS-ALBS Series
Heavy Duty Welded Steel Swivel Castor, Heavy Duty Swivel Head, Heavy Duty Wheel, with Blickle Besthane® Soft Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LS series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • axial grooved ball bearing ISO 104 and tapered roller bearing ISO 355 in the swivel head
  • bolted and secured welded central kingpin, extremely strong
  • dust and splash-proof
  • grease nipple

Wheel: ALBS series

  • tread: high-quality polyurethane elastomer Blickle Besthane® Soft, hardness 75 Shore A, colour blue, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LS-ALBS 127K
LS-ALBS 127K-FS
LS-ALBS 127K-RI4
LS-ALBS 127K-RI4-FS
LS-ALBS 127K-ST
LS-ALBS 127K-ST-FS
LS-ALBS 127K-ST-RI4
LS-ALBS 127K-ST-RI4-FS
LS-ALBS 150K
LS-ALBS 150K-FS
LS-ALBS 150K-RI4
LS-ALBS 150K-RI4-FS
LS-ALBS 150K-ST
LS-ALBS 150K-ST-FS
LS-ALBS 150K-ST-RI4
LS-ALBS 150K-ST-RI4-FS
LS-ALBS 160K
LS-ALBS 160K-CO
LS-ALBS 160K-CO-FS
LS-ALBS 160K-CO-RI4
LS-ALBS 160K-CO-RI4-FS
LS-ALBS 160K-FS
LS-ALBS 160K-RI4
LS-ALBS 160K-RI4-FS
LS-ALBS 160K-ST
LS-ALBS 160K-ST-CO
LS-ALBS 160K-ST-CO-FS
LS-ALBS 160K-ST-CO-RI4
LS-ALBS 160K-ST-CO-RI4-FS
LS-ALBS 160K-ST-FS
LS-ALBS 160K-ST-RI4
LS-ALBS 160K-ST-RI4-FS
LS-ALBS 200K
LS-ALBS 200K-CO
LS-ALBS 200K-CO-FS
LS-ALBS 200K-CO-RI4
LS-ALBS 200K-CO-RI4-FS
LS-ALBS 200K-FS
LS-ALBS 200K-RI4
LS-ALBS 200K-RI4-FS
LS-ALBS 200K-ST
LS-ALBS 200K-ST-CO
LS-ALBS 200K-ST-CO-FS
LS-ALBS 200K-ST-CO-RI4
LS-ALBS 200K-ST-CO-RI4-FS
LS-ALBS 200K-ST-FS
LS-ALBS 200K-ST-RI4
LS-ALBS 200K-ST-RI4-FS
LS-ALBS 250K
LS-ALBS 250K-FS
LS-ALBS 250K-RI4
LS-ALBS 250K-RI4-FS
LS-ALBS 250K-ST
LS-ALBS 250K-ST-FS
LS-ALBS 250K-ST-RI4
LS-ALBS 250K-ST-RI4-FS
LS-ALBS 300K
LS-ALBS 300K-RI4
LS-ALBS 300K-ST
LS-ALBS 300K-ST-RI4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

298.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205320.01 to 485.0014011016050swivel castor170399012554450

363.03 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205320.01 to 485.0014011016050swivel castor170447012554450

359.29 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205320.01 to 485.0014011016050swivel castor170423012554450

423.99 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205320.01 to 485.0014011016050swivel castor170483012554450

352.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205320.01 to 485.0014011016050swivel castor with brake170435012554450

416.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205320.01 to 485.0014011016050swivel castor with brake170488012554450

413.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205320.01 to 485.0014011016050swivel castor with brake170458012554450

477.92 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205320.01 to 485.0014011016050swivel castor with brake170519012554450

302.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor200401015050500

370.93 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor200471015050500

363.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor200425015050500

431.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor200492215050500

366.37 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205485.01 to 750.0014011016050swivel castor with brake200442015050500

435.17 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake200511015050500

427.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake200465015050500

496.14 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake200533015050500

303.24 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor205411016050580

308.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor205405016050580

377.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor205483716050580

369.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor205437916050580

438.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor205503716050580

372.04 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor205485016050580

364.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor205435216050580

432.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor205508016050580

356.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake205450016050580

361.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake205445016050580

430.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake205514716050580

422.72 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake205468916050580

491.52 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.0014011020050swivel castor with brake205541016050580

425.53 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025050swivel castor with brake205524016050580

417.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025050swivel castor with brake205474016050580

486.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025050swivel castor with brake205548016050580

355.39 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025050swivel castor245483020050750

365.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025050swivel castor245479020050600

439.12 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025050swivel castor245573520050600

426.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025050swivel castor245505020050600

500.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305485.01 to 750.0014011025050swivel castor245594520050600

429.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355485.01 to 750.0014011030060swivel castor245581020050750

416.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355485.01 to 750.0014011030060swivel castor245509020050750

490.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355485.01 to 750.0014011030060swivel castor245607020050750

405.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355485.01 to 750.0014011030060swivel castor with brake245526020050750

415.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type145485.01 to 750.0014011010040swivel castor with brake245519020050600

489.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type185485.01 to 750.0014011012560swivel castor with brake245560020050600

476.63 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type215485.01 to 750.0014011015050swivel castor with brake245542420050600

550.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type260485.01 to 750.0014011020050swivel castor with brake245636020050600

479.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type280485.01 to 750.0014011020080swivel castor with brake245625020050750

466.94 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type330485.01 to 750.0014011025060swivel castor with brake245547020050750

540.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type330485.01 to 750.0014011025080swivel castor with brake245647020050750

581.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type390750.01 or More17514030080swivel castor305885025050850

685.20 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type390750.01 or More175140300100swivel castor3051112025050850

666.14 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type530750.01 or More175140400100swivel castor305897025050850

770.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type630750.01 or More175140500150swivel castor3051175425050850

710.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type160750.01 or More17514010040swivel castor with brake305940025050850

814.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type205750.01 or More17514012555swivel castor with brake3051123225050850

795.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type230750.01 or More17514015055swivel castor with brake305963525050850

899.23 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type290750.01 or More17514020055swivel castor with brake3051143025050850

782.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type380Up to 35.0017514025065swivel castor35510385300601150

866.94 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type500Up to 35.00175140300110swivel castor35510681300601150

915.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type600Up to 35.00175140400110swivel castor with brake35511173300601150

1,000.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125Up to 35.001751408040swivel castor with brake35511273300601150

Loading...

  1. 1

Basic information

Wheel Material Aluminum Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 75 Shore A Tread color blue Wheel body color silver grey
Tread hydrolysis-resistant yes Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support