Heavy Duty Welded Steel Swivel Castor, LS-VLE Series (Part Numbers)

Heavy Duty Welded Steel Swivel Castor, LS-VLE Series
Heavy Duty Welded Steel Swivel Castor, Heavy Duty Swivel Head, Heavy Duty Wheel, with Elastic Solid Rubber Tyre

Bracket: LS series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free
  • axial grooved ball bearing ISO 104 and tapered roller bearing ISO 355 in the swivel head
  • bolted and secured welded central kingpin, extremely strong
  • dust and splash-proof
  • grease nipple

Wheel: VLE series

  • tyre: super-elastic solid rubber, hardness 70 Shore A, colour black
  • 2-component tyre, highly-elastic, abrasion-resistant tread
  • rim: heavy pressed steel, zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C
  • puncture-proof, maintenance-free
  • The wheel and tyre dimensions provided here apply to new tyres that are not bearing a load. The dimensions may change when they are in use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LS-VLE 250K
LS-VLE 250K-RI4
LS-VLE 250K-ST
LS-VLE 250K-ST-RI4
LS-VLE 252K
LS-VLE 252K-RI4
LS-VLE 252K-ST
LS-VLE 252K-ST-RI4
LS-VLE 255K
LS-VLE 255K-RI4
LS-VLE 255K-ST
LS-VLE 255K-ST-RI4
LS-VLE 257K
LS-VLE 257K-RI4
LS-VLE 257K-ST
LS-VLE 257K-ST-RI4
LS-VLE 305K
LS-VLE 305K-RI4
LS-VLE 307K
LS-VLE 307K-RI4
LS-VLE 310K
LS-VLE 310K-RI4
LS-VLE 312K
LS-VLE 312K-RI4
LS-VLE 405K
LS-VLE 405K-RI4
LS-VLE 410K
LS-VLE 410K-RI4
LS-VLE 460K
LS-VLE 460K-RI4
LS-VLE 530K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

623.65 €

1 7 Days 358320.01 to 485.00-175140306105swivel castor3051207525085-30450

708.55 €

1 7 Days 358320.01 to 485.00-175140306105swivel castor3051216325085-30450

753.39 €

1 7 Days 358320.01 to 485.00-175140306105swivel castor with brake3051276025085-30450

838.30 €

1 7 Days 358320.01 to 485.00-175140306105swivel castor with brake3051285925085-30450

683.10 €

1 7 Days 358485.01 to 750.00-175140306105swivel castor3051297625085-30600

768.02 €

1 7 Days 473485.01 to 750.00-175140405105swivel castor3051220025085-30600

812.85 €

1 7 Days 473485.01 to 750.00-175140405105swivel castor with brake3051365725085-30600

897.75 €

1 7 Days 473485.01 to 750.00-175140405105swivel castor with brake3051385325085-30600

623.65 €

1 7 Days 473320.01 to 485.00-175140405105swivel castor3051196925085-30450

708.55 €

1 7 Days 518320.01 to 485.00-175140455120swivel castor3051216625085-30450

753.39 €

1 7 Days 518320.01 to 485.00-175140455120swivel castor with brake3051267025085-20450

838.30 €

1 7 Days 618320.01 to 485.00-175140525140swivel castor with brake3051267025085-30450

683.10 €

1 5 Days 125485.01 to 750.00-17514010030swivel castor3051286325085-30600

768.02 €

1 7 Days 125485.01 to 750.00Conductivity17514010030swivel castor3051304725085-30600

812.85 €

1 7 Days 125485.01 to 750.00Conductivity17514010030swivel castor with brake3051354025085-30600

897.75 €

1 7 Days 125485.01 to 750.00-17514010030swivel castor with brake3051386025085-30600

828.22 €

1 7 Days 125320.01 to 485.00-20016010030swivel castor35816790306105-30450

958.85 €

1 7 Days 125320.01 to 485.00Conductivity20016010030swivel castor35817412306105-30450

883.28 €

1 7 Days 125485.01 to 750.00Conductivity20016010030swivel castor35818150306105-20700

1,013.92 €

1 23 Days 125485.01 to 750.00-20016010030swivel castor35818312306105-20700

828.22 €

1 5 Days 125320.01 to 485.00-20016010030swivel castor35816600306105-30450

958.85 €

1 23 Days 125320.01 to 485.00-20016010030swivel castor35816688306105-20450

883.28 €

1 7 Days 125485.01 to 750.00-20016010030swivel castor35817500306105-20700

1,013.92 €

1 23 Days 125485.01 to 750.00-20016010030swivel castor35817742306105-20700

1,068.40 €

1 7 Days 125750.01 or More-20016010030swivel castor47324700405105-20950

1,199.03 €

1 23 Days 125750.01 or MoreConductivity20016010030swivel castor47325240405105-20950

1,068.40 €

1 5 Days 125750.01 or MoreConductivity20016010030swivel castor47324400405105-20950

1,199.03 €

1 23 Days 125750.01 or More-20016010030swivel castor47324200405105-20950

1,419.02 €

1 7 Days 125Up to 35.00-20016010030swivel castor51832800455120-201415

1,680.26 €

1 23 Days 125Up to 35.00-20016010030swivel castor51835870455120-201415

2,861.46 €

1 23 Days 150Up to 35.00-25520012538swivel castor61861390525140-201885

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Steel Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: heavy pressed steel Material Rubber Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 70 Shore A Tread color black
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking no Maximum temperature resistance(°C) 80

Tech Support