Pressed Steel Swivel Castor, LUH-ALBS Series (LUH-ALBS 127K)

Pressed Steel Swivel Castor, LUH-ALBS Series LUH-ALBS 127K

Product Details:

Manufacturer part number: LUH-ALBS 127K

Brand: BLICKLE

Price: 225.68

Delivery time: 7 Days


Technical Data:

Mounting Height H: 245 mm

Load Range: 320.01 to 485.00 daN

Wheel Characteristics: -

Wheel Dia. D: 200 mm

Wheel Width B: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LUH-ALBS 127K

Part Number
LUH-ALBS 127K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

225.68 €

1 7 Days 245320.01 to 485.00-20050swivel castor170287812554450

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Plate Length L(mm) 140
Plate Width W(mm) 110 Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 75 Shore A Tread color blue Wheel body color silver grey
Tread hydrolysis-resistant yes Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LUH-ALBS Series, part number LUH-ALBS 127K.
You can find the detail information about specifications and dimensions on part number LUH-ALBS 127K.

Variation of this product

Part Number
LUH-ALBS 127K-FI
LUH-ALBS 150K
LUH-ALBS 150K-FI
LUH-ALBS 160K
LUH-ALBS 160K-CO
LUH-ALBS 160K-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

289.42 €

1 7 Days 245320.01 to 485.00Antistatic20050swivel castor with brake170336812554450

236.18 €

1 7 Days 170485.01 to 750.00-12554swivel castor197289215050500

300.87 €

1 7 Days 170485.01 to 750.00Antistatic12554swivel castor with brake197339615050500

237.27 €

1 7 Days 170485.01 to 750.00-12554swivel castor202298816050580

242.28 €

1 23 Days 170485.01 to 750.00Antistatic12554swivel castor202298816050580

301.96 €

1 7 Days 197485.01 to 750.00-15050swivel castor with brake202347016050580

Tech Support