Blickle Synthetic Swivel Castor Wave, LWGXE-TPA Series (LWGXE-TPA 126XKF-ELS)

Blickle Synthetic Swivel Castor Wave, LWGXE-TPA Series LWGXE-TPA 126XKF-ELS

Product Details:

Manufacturer part number: LWGXE-TPA 126XKF-ELS

Brand: BLICKLE

Price: 72.30

Delivery time: 7 Days


Technical Data:

Mounting Height H: 135 mm

Wheel Characteristics: -

Plate Length L: 55 mm

Plate Width W: - mm

Wheel Dia. D: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LWGXE-TPA 126XKF-ELS

Part Number
LWGXE-TPA 126XKF-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Load capacity at 3 km/h
(kg)

72.30 €

1 7 Days 135-55-100swivel castor160490125bolt hole80

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 35.01 to 80.00 Wheel Material Engineering Plastics
Wheel Width B(mm) 32 Bearing type Ball bearing (C) Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene
Material Rubber Wheel width(mm) 32 Suitable for autoclaves no
Tread and tyre hardness 85 Shore A Tread color grey Wheel body color silver grey RAL 7001
Tread hydrolysis-resistant no Non-staining no Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

This page is Blickle Synthetic Swivel Castor Wave, LWGXE-TPA Series, part number LWGXE-TPA 126XKF-ELS.
You can find the detail information about specifications and dimensions on part number LWGXE-TPA 126XKF-ELS.

Variation of this product

Part Number
LWGXE-TPA 101XKF-11-FI-ELS
LWGXE-TPA 101XKF-11-FI-ELS-AMGX100
LWGXE-TPA 101XKF-11-FI-ELS-AMGX125
LWGXE-TPA 126XKF-ELS-GSX10
LWGXE-TPA 126XKF-ELS-GSX12
LWGXE-TPA 126XKF-ELS-PX25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Mounting type Load capacity at 3 km/h
(kg)

73.83 €

1 7 Days 160Conductivity55-125swivel castor with brake135462100bolt hole70

85.43 €

1 23 Days 160Conductivity55-125swivel castor with brake135555100bolt hole70

86.05 €

1 23 Days 160Conductivity55-125swivel castor with brake135569100bolt hole70

75.85 €

1 7 Days 138-55-100swivel castor160543125bolt hole80

76.37 €

1 7 Days 135-55-100swivel castor160560125threaded pin80

86.98 €

1 7 Days 135-9066100swivel castor160619125threaded pin80

Tech Support