Manufacturer part number: GST 127/20K
Brand: BLICKLE
Price: 123.77 €
Delivery time: 5 Days
Wheel O.D.: 125 mm
Wheel Width: 50 mm
Hole Diameter: 20 mm
Hub Width: 60 mm
Max. Load / Allowable Load: 450 daN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GST 127/20K
Part Number
|
---|
GST 127/20K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
123.77 € | 1 | 5 Days | 125 | 50 | 20 | 60 | 450 | 450 | 2467 | 450 |
Loading...
Wheel Material | Cast | Bearing | Provided | Bearing type | ball bearing |
---|---|---|---|---|---|
Material (details) | rugged grey cast iron | Product type | wheel | Antistatic | no |
Tread and tyre hardness | 75 Shore A | Electrically conductive | no | Tread color | green |
Wheel body colour | silver | Heat-resistant | no | Tread hydrolysis-resistant | no |
Non-staining | yes | Tread material | Polyurethane | Rustproof | no |
Non-marking | yes | Max. temperature resistance(° C) | 70 | Min. temperature resistance(° C) | -20 |
This page is Heavy Duty Wheel, GST Series, part number GST 127/20K.
You can find the detail information about specifications and dimensions on part number GST 127/20K.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GST 150/20K |
GST 160/20K |
GST 200/20K |
GST 200/25K |
GST 202/25K |
GST 202/35K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
131.02 € | 1 | 5 Days | 150 | 50 | 20 | 60 | 570 | 570 | 2577 | 570 | ||
164.58 € | 1 | 5 Days | 160 | 50 | 20 | 60 | 600 | 600 | 2867 | 600 | ||
166.47 € | 1 | 5 Days | 200 | 50 | 20 | 60 | 800 | 800 | 3889 | 800 | ||
170.23 € | 1 | 5 Days | 200 | 50 | 25 | 60 | 800 | 800 | 3929 | 800 | ||
294.47 € | 1 | 5 Days | 200 | 80 | 25 | 90 | 1.2 | 1.2 | 6861 | 1200 | ||
299.63 € | 1 | 5 Days | 200 | 80 | 35 | 90 | 1.2 | 1.2 | 6880 | 1200 |