Hub Fitting Wheel, PA Series (PA 420/4)

Hub Fitting Wheel, PA Series PA 420/4

Product Details:

Manufacturer part number: PA 420/4

Brand: BLICKLE

Price: 144.27

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 415 mm

Wheel Width: 115 mm

Max. Load / Allowable Load: 525 daN

Max. Load / Allowable Load: 525 kg

Weight: 3976 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PA 420/4

Part Number
PA 420/4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Load capacity at 4km/h
(kg)

144.27 €

1 5 Days 4151155255253976525

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing Other Wheel Material Steel
Bearing type hub fitting Material (details) pressed steel Product type Hub fitting wheel
Antistatic no Suitable for autoclaves no Tread and tyre hardness 60 Shore A
Electrically conductive no Tread color black Wheel body colour silver
Heat-resistant no Tread hydrolysis-resistant no Non-staining no
Tread material Rubber Rustproof no Non-marking no
Max. temperature resistance(° C) 50 Min. temperature resistance(° C) -30

This page is Hub Fitting Wheel, PA Series, part number PA 420/4.
You can find the detail information about specifications and dimensions on part number PA 420/4.

Variation of this product

Part Number
PA 402/4
PA 412/4
PA 430/5
PA 432/5
PA 464/5
PA 536/5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Load capacity at 4km/h
(kg)

112.12 €

1 5 Days 4001002502503087250

117.05 €

1 5 Days 4001003503503274350

207.10 €

1 5 Days 4201156506506573650

221.20 €

1 5 Days 4201157507507000750

255.68 €

1 5 Days 4601451.141.1491201140

480.88 €

1 5 Days 5361651.31.3129801300

Tech Support