Manufacturer part number: POBS 125/8XKA
Brand: BLICKLE
Price: 76.53 €
Delivery time: 5 Days
Wheel O.D.: 125 mm
Wheel Width: 40 mm
Hole Diameter: 8 mm
Hub Width: 46 mm
Max. Load / Allowable Load: 250 daN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
POBS 125/8XKA
Part Number
|
---|
POBS 125/8XKA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.53 € | 1 | 5 Days | 125 | 40 | 8 | 46 | 250 | 250 | ball bearing (C) | 364 | 250 |
Loading...
Wheel Material | Resin | Bearing | Provided | Wheel Material | Resin |
---|---|---|---|---|---|
Material (details) | high-quality nylon 6 | Product type | wheel | Antistatic | no |
Suitable for autoclaves | no | Tread and tyre hardness | 75 Shore A | Electrically conductive | no |
Tread color | blue | Wheel body colour | black | Heat-resistant | no |
Tread hydrolysis-resistant | yes | Non-staining | yes | Tread material | Polyurethane |
Rustproof | yes | Non-marking | yes | Max. temperature resistance(° C) | 70 |
Min. temperature resistance(° C) | -20 |
This page is Heavy Duty Wheel, POBS Series, part number POBS 125/8XKA.
You can find the detail information about specifications and dimensions on part number POBS 125/8XKA.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Bearing type
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
POBS 100/10XKA |
POBS 100/8XKA |
POBS 125/10XKA |
POBS 160/12XKA |
POBS 200/12XKA |
POBS 80/8XKF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Bearing type | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.72 € | 1 | 5 Days | 100 | 38 | 10 | 46 | 200 | 200 | ball bearing (C) | 272 | 200 | ||
74.72 € | 1 | 5 Days | 100 | 38 | 8 | 46 | 200 | 200 | ball bearing (C) | 279 | 200 | ||
76.53 € | 1 | 5 Days | 125 | 40 | 10 | 46 | 250 | 250 | ball bearing (C) | 360 | 250 | ||
127.80 € | 1 | 5 Days | 160 | 50 | 12 | 60 | 400 | 400 | ball bearing (CC) | 862 | 400 | ||
160.55 € | 1 | 5 Days | 200 | 50 | 12 | 60 | 500 | 500 | ball bearing (CC) | 1115 | 500 | ||
73.17 € | 1 | 5 Days | 80 | 30 | 8 | 36 | 140 | 140 | ball bearing (C) | 164 | 140 |