Wheel, RD Series (RD 125/15R)

Wheel, RD Series RD 125/15R

Product Details:

Manufacturer part number: RD 125/15R

Brand: BLICKLE

Price: 27.95

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 125 mm

Wheel Width: 38 mm

Hole Diameter: 15 mm

Hub Width: 45 mm

Max. Load / Allowable Load: 120 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RD 125/15R

Part Number
RD 125/15R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Tread and tyre hardness Tread color Non-staining Non-marking Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

27.95 €

1 5 Days 125381545120120roller bearing60365 Shore Ablacknono-25120

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing Provided Wheel Material Steel
Material (details) pressed steel Product type wheel Antistatic no
Suitable for autoclaves no Electrically conductive no Heat-resistant no
Tread hydrolysis-resistant no Tread material Rubber Rustproof no
Max. temperature resistance(° C) 80

This page is Wheel, RD Series, part number RD 125/15R.
You can find the detail information about specifications and dimensions on part number RD 125/15R.

Variation of this product

Part Number
RD 100/15R
RD 100/15R-VLI
RD 125/15R-VLI
RD 140/15R
RD 140/15R-VLI
RD 162/20R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Bearing type Weight
(g)
Tread and tyre hardness Tread color Non-staining Non-marking Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)

21.33 €

1 5 Days 100301545100100roller bearing39965 Shore Ablacknono-25100

27.05 €

1 5 Days 100301545100100roller bearing41856 Shore Agreyyesyes-25100

35.56 €

1 5 Days 125381545120120roller bearing63556 Shore Agreyyesyes-25120

35.19 €

1 5 Days 140381545175175roller bearing71365 Shore Ablacknono-25175

44.70 €

1 5 Days 140381545175175roller bearing74556 Shore Agreyyesyes-25175

41.72 €

1 5 Days 160402060225225roller bearing113165 Shore Ablacknono-25225

Tech Support