Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
295.73 € | 1 | 5 Days | 250 | 85 | 20 | 75 | 450 | 450 | 5406 | 450 | ||
299.92 € | 1 | 5 Days | 250 | 85 | 25 | 75 | 450 | 450 | 5430 | 450 | ||
359.39 € | 1 | 5 Days | 250 | 85 | 25 | 75 | 600 | 600 | 6360 | 600 | ||
295.73 € | 1 | 5 Days | 250 | 85 | 20 | 75 | 450 | 450 | 5200 | 450 | ||
299.92 € | 1 | 5 Days | 250 | 85 | 25 | 75 | 450 | 450 | 5330 | 450 | ||
359.39 € | 1 | 5 Days | 250 | 85 | 25 | 75 | 600 | 600 | 6268 | 600 | ||
404.32 € | 1 | 5 Days | 306 | 105 | 20 | 75 | 450 | 450 | 8690 | 450 | ||
408.48 € | 1 | 5 Days | 306 | 105 | 25 | 75 | 450 | 450 | 8320 | 450 | ||
463.57 € | 1 | 5 Days | 306 | 105 | 25 | 75 | 700 | 700 | 9399 | 700 | ||
404.32 € | 1 | 5 Days | 306 | 105 | 20 | 75 | 450 | 450 | 8390 | 450 | ||
408.48 € | 1 | 5 Days | 306 | 105 | 25 | 75 | 450 | 450 | 8251 | 450 | ||
463.57 € | 1 | 5 Days | 306 | 105 | 25 | 75 | 700 | 700 | 9180 | 700 | ||
531.07 € | 1 | 5 Days | 405 | 105 | 25 | 90 | 950 | 950 | 15660 | 950 | ||
537.73 € | 1 | 7 Days | 405 | 105 | 30 | 90 | 950 | 950 | 16500 | 950 | ||
531.07 € | 1 | 5 Days | 405 | 105 | 25 | 90 | 950 | 950 | 15353 | 950 | ||
537.73 € | 1 | 5 Days | 405 | 105 | 30 | 90 | - | - | 15500 | 950 | ||
669.87 € | 1 | 5 Days | 455 | 120 | 30 | 90 | 1.42 | 1.42 | 21500 | 1415 | ||
1,154.06 € | 1 | 5 Days | 525 | 140 | 45 | 120 | 1.89 | 1.89 | 36500 | 1885 |
Loading...
Wheel Material | Steel | Bearing | Provided | Wheel Material | Steel |
---|---|---|---|---|---|
Bearing type | ball bearing | Material (details) | heavy pressed steel | Product type | wheel |
Antistatic | no | Suitable for autoclaves | no | Tread and tyre hardness | 70 Shore A |
Electrically conductive | no | Tread color | black | Heat-resistant | no |
Tread hydrolysis-resistant | no | Non-staining | no | Tread material | Rubber |
Rustproof | no | Non-marking | no | Max. temperature resistance(° C) | 80 |
Min. temperature resistance(° C) | -20 |
Configure
Basic Attributes
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Type
Filter by standard shipping days
Optional Attributes