Manufacturer part number: VLEA 460/5
Brand: BLICKLE
Price: 578.71 €
Delivery time: 5 Days
Wheel O.D.: 455 mm
Wheel Width: 120 mm
Max. Load / Allowable Load: 1.42 daN
Max. Load / Allowable Load: 1.42 kg
Weight: 20500 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VLEA 460/5
Part Number
|
---|
VLEA 460/5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
578.71 € | 1 | 5 Days | 455 | 120 | 1.42 | 1.42 | 20500 | 1415 |
Loading...
Wheel Material | Steel | Bearing | Other | Wheel Material | Steel |
---|---|---|---|---|---|
Bearing type | hub fitting | Material (details) | heavy pressed steel | Product type | Hub fitting wheel |
Antistatic | no | Suitable for autoclaves | no | Tread and tyre hardness | 70 Shore A |
Electrically conductive | no | Tread color | black | Heat-resistant | no |
Tread hydrolysis-resistant | no | Non-staining | no | Tread material | Rubber |
Rustproof | no | Non-marking | no | Max. temperature resistance(° C) | 80 |
Min. temperature resistance(° C) | -30 |
This page is Heavy Duty Hub Fitting Wheel with Super-Elastic Solid Rubber Tyres and Pressed Steel Rim, VLEA Series, part number VLEA 460/5.
You can find the detail information about specifications and dimensions on part number VLEA 460/5.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Max. Load / Allowable Load(daN)
Max. Load / Allowable Load(kg)
Weight(g)
Load capacity at 4km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VLEA 410/5 |
VLEA 530/5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Max. Load / Allowable Load (daN) | Max. Load / Allowable Load (kg) | Weight (g) | Load capacity at 4km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|
451.94 € | 1 | 5 Days | 405 | 105 | 950 | 950 | 14050 | 950 | ||
1,046.75 € | 1 | 5 Days | 525 | 140 | 1.89 | 1.89 | 32000 | 1885 |