• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Heavy Duty Wheel, VSVU Series (VSVU 150/20H7)

Heavy Duty Wheel, VSVU Series VSVU 150/20H7

Product Details:

Manufacturer part number: VSVU 150/20H7

Brand: BLICKLE

Price: 182.94

Delivery time: 5 Days


Technical Data:

Wheel O.D.: 150 mm

Wheel Width: 50 mm

Hole Diameter: 20 mm

Hub Width: 50 mm

Max. Load / Allowable Load: 800 daN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VSVU 150/20H7

Part Number
VSVU 150/20H7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Load capacity at 4km/h
(kg)

182.94 €

1 5 Days 1505020508008003900800

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing Other Wheel Material Steel
Bearing type axle bore Material (details) heat-treatable steel Product type wheel
Antistatic no Suitable for autoclaves no Tread and tyre hardness 92 Shore A
Electrically conductive no Tread color natural Wheel body colour silver
Heat-resistant no Tread hydrolysis-resistant no Non-staining yes
Tread material Polyurethane Rustproof no Non-marking yes
Max. temperature resistance(° C) 70 Min. temperature resistance(° C) -30

This page is Heavy Duty Wheel, VSVU Series, part number VSVU 150/20H7.
You can find the detail information about specifications and dimensions on part number VSVU 150/20H7.

Variation of this product

Part Number
VSVU 127/20H7
VSVU 160/20H7
VSVU 200/20H7
VSVU 202/20H7
VSVU 251/25H7
VSVU 252/25H7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
Weight
(g)
Load capacity at 4km/h
(kg)

140.52 €

1 5 Days 1255020507007002800700

189.95 €

1 5 Days 1605020508008004621800

254.20 €

1 5 Days 2005020501174001000

377.45 €

1 5 Days 2008020801.61.6128001600

376.97 €

1 5 Days 2505025501.251.25117001250

683.83 €

1 5 Days 2508025801.81.8202001800

Tech Support