Index Plungers, with hexagon collar and locking, stainless steel A4 (22120.1154)

Index Plungers, with hexagon collar and locking, stainless steel A4 22120.1154

Product Details:

Manufacturer part number: 22120.1154

Brand: HALDER

Price: 34.24

Delivery time: 3 Days


Technical Data:

d1: 4 mm

d2: M8 x 1 mm

d3: 16 mm

l1: 35 mm

l2 min.: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22120.1154

Part Number
22120.1154
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2 min.
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
Knob Temperature min.
(°C)
Temperature max.
(°C)
Weight
(g)

34.24 €

1 3 Days 4M8 x 116354165~3.5~11Stainless steel 1.4401-10021

Loading...

  1. 1

Basic information

Type Standard knob Body Stainless steel 1.4401 Locking pin Stainless steel 1.4401 nickel-plated
Lock nut Stainless steel 1.4401

This page is Index Plungers, with hexagon collar and locking, stainless steel A4, part number 22120.1154.
You can find the detail information about specifications and dimensions on part number 22120.1154.

Variation of this product

Part Number
22120.1145
22120.1146
22120.1148
22120.1155
22120.1156
22120.1158
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2 min.
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
Knob Temperature min.
(°C)
Temperature max.
(°C)
Weight
(g)

19.64 €

1 3 Days 5M10 x 119355165~3.0~11Thermoplastic PA 6, black-grey, matt-308020

22.57 €

1 3 Days 6M12 x 1.523406186~3.0~12Thermoplastic PA 6, black-grey, matt-308033

29.48 €

1 3 Days 8M16 x 1.5284012186~3.0~14Thermoplastic PA 6, black-grey, matt-308070

36.34 €

1 3 Days 5M10 x 118405186~3.0~12Stainless steel 1.4401-10036

40.79 €

1 3 Days 6M12 x 1.522486226~4.5~16Stainless steel 1.4401-10060

49.00 €

1 3 Days 8M16 x 1.5275812268~7.0~26Stainless steel 1.4401-100118

Tech Support