Miniature Fiber Sensor Heads [E32] (E32-DC200B 2M)

Miniature Fiber Sensor Heads [E32] E32-DC200B 2M

Product Details:

Manufacturer part number: E32-DC200B 2M

Brand: OMRON

Price: 73.90

Delivery time: 3 Days


Technical Data:

Detection distance [classification]: Up to 1000 mm

Material of Cable Sheath: -

Housing Material: Plastic

Setting Procedure: Manual adjustment

Type of Light: Laser diode, red light


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E32-DC200B 2M

Part Number
E32-DC200B 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection distance [classification]
(mm)
Material of Cable Sheath Housing Material Setting Procedure Type of Light Construction Type Housing Diameter Sensor
(mm)
Material Fibre Optics Core Nominal Operating Distance
(mm)

73.90 €

1 3 Days Up to 1000-PlasticManual adjustmentLaser diode, red lightCylinder, screw-thread2.5-900

Loading...

  1. 1

Basic information

Type Fiber Sensor Ambient Operating Temperature(°C) −40::70 Protective Structure IP67
Fiber cable types Standard Timer false Laser class Other
Type of Electric Connection Cable Operation Agent-Safety Class Safety class 0 Type of Switching Output Other
Type of Switch Function Programmable/configurable Analogue Output -10 V ... +10 V false Number of Contact Energized Outputs With Signalling Function 0
Number of Semiconductor Outputs With Signalling Function 0 Indication Other Analogue Output 0 mA ... 20 mA false
Analogue Output 4 mA ... 20 mA false Analogue Output 0 V ... 10 V false With Blanking Function false

This page is Miniature Fiber Sensor Heads [E32], part number E32-DC200B 2M.
You can find the detail information about specifications and dimensions on part number E32-DC200B 2M.

Variation of this product

Part Number
E32-DC200B4 2M
E32-TC200B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detection distance [classification]
(mm)
Material of Cable Sheath Housing Material Setting Procedure Type of Light Construction Type Housing Diameter Sensor
(mm)
Material Fibre Optics Core Nominal Operating Distance
(mm)

73.90 €

1 3 Days Up to 1000-PlasticManual adjustmentLaser diode, red lightCylinder plain2.5-900

92.45 €

1 3 Days Up to 3000OtherBrassOtherPolarity free red lightRod1.2Plastic2300

Tech Support