Precision Detection Fiber Sensor Heads [E32]

Precision Detection Fiber Sensor Heads [E32]
Highest precision in design and manufacturing of the fibers and focal lenses ensure highest beam and spot accuracy allowing the detection of smallest objects and height differences of less than 100 μm.
• Coaxial fibers with focal lenses for spot diamters of 100 μm
• Through-beam models with highly focused beam and precise optical axis alignment
• Limited reflective models for height difference detection of less than 100 μm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E32-EC31 6M

Part Number
E32-EC31 6M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

129.50 €

1 3 Days

Loading...

  1. 1

Basic information

Type Fiber Sensor Ambient Operating Temperature(°C) -20::60 Protective Structure IP67
Timer false Laser class Other Material of Cable Sheath Other
Type of Electric Connection Other Operation Agent-Safety Class Safety class 0 Housing Material Brass
Type of Switching Output Other Setting Procedure Other Type of Switch Function Programmable/configurable
Type of Light Polarity free red light Construction Type Housing Cylinder, screw-thread Analogue Output -10 V ... +10 V false
Number of Contact Energized Outputs With Signalling Function 0 Number of Semiconductor Outputs With Signalling Function 0 Diameter Sensor(mm) 3
Material Fibre Optics Core Plastic Nominal Operating Distance(mm) 220 Indication Other
Voltage Type Other Analogue Output 0 mA ... 20 mA false Analogue Output 4 mA ... 20 mA false
Analogue Output 0 V ... 10 V false With Blanking Function false

This page is Precision Detection Fiber Sensor Heads [E32], part number E32-EC31 6M.
You can find the detail information about specifications and dimensions on part number E32-EC31 6M.

Tech Support