Cylindrical Proximity Sensor [E2B] (Part Numbers)

Cylindrical Proximity Sensor [E2B]
The ideal solution for standard industrial environments
Thanks to the simple construction and Omron’s innovative “hot melt” production process, the E2B sensors embody two characteristics: value-for-money and high reliability.
• All-round-visible indicator
• The laser printed part number
• Vibration shock resistance: IEC 60947-5-2 (10 - 55 Hz)
• Operating temperature: -25°C to 70°C
• Water resistance: IP67

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2B-M12KN05-M1-B1
E2B-M12KN05-M1-B2
E2B-M12KN05-WP-B1 2M
E2B-M12KN05-WP-C1 2M
E2B-M12KN08-M1-B1
E2B-M12KN08-M1-B1-20
E2B-M12KN08-M1-B2
E2B-M12KN08-M1-C1
E2B-M12KN08-WP-B1 2M
E2B-M12KN08-WP-B1 5M
E2B-M12KN08-WP-B2 2M
E2B-M12KN08-WP-C1 2M
E2B-M12KS02-M1-B1
E2B-M12KS02-M1-B2
E2B-M12KS02-WP-B1 2M
E2B-M12KS02-WP-C1 2M
E2B-M12KS04-M1-B1
E2B-M12KS04-M1-B1-20
E2B-M12KS04-M1-B2
E2B-M12KS04-M1-C1
E2B-M12KS04-M1-C2
E2B-M12KS04-WP-B1 2M
E2B-M12KS04-WP-B1 5M
E2B-M12KS04-WP-B2 2M
E2B-M12KS04-WP-B2 5M
E2B-M12KS04-WP-C1 2M
E2B-M12KS04-WP-C2 2M
E2B-M12LN05-M1-B1
E2B-M12LN08-M1-B1
E2B-M12LN08-M1-B2
E2B-M12LN08-M1-C1
E2B-M12LN08-WP-B1 2M
E2B-M12LN08-WP-B2 2M
E2B-M12LN08-WP-C1 2M
E2B-M12LS02-M1-B1
E2B-M12LS02-WP-B1 2M
E2B-M12LS04-M1-B1
E2B-M12LS04-M1-B1-20
E2B-M12LS04-M1-B2
E2B-M12LS04-M1-C1
E2B-M12LS04-WP-B1 2M
E2B-M12LS04-WP-B1 5M
E2B-M12LS04-WP-B2 2M
E2B-M12LS04-WP-C1 2M
E2B-M18KN10-M1-B1
E2B-M18KN10-WP-B1 2M
E2B-M18KN16-M1-B1
E2B-M18KN16-M1-B1-20
E2B-M18KN16-M1-B2
E2B-M18KN16-M1-C1
E2B-M18KN16-WP-B1 2M
E2B-M18KN16-WP-B2 2M
E2B-M18KN16-WP-C1 2M
E2B-M18KS05-M1-B1
E2B-M18KS05-M1-B2
E2B-M18KS05-WP-B1 2M
E2B-M18KS08-M1-B1
E2B-M18KS08-M1-B1-20
E2B-M18KS08-M1-B2
E2B-M18KS08-M1-C1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection Distance L1
(mm)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Mechanical Mounting Condition for Sensor Type of Electric Connection Coating Housing Type of Switching Output Type of Switch Function Cascadable Number of Semiconductor Outputs With Signalling Function Diameter Sensor
(mm)
Switching Frequency
(Hz)
Rated Control Supply Voltage DC
(V)
Interference Resistance To Magnetic Fields SIL According to IEC 61508 Type of Interface for Safety Communication Performance Level According to EN ISO 13849-1 Compression-Resistant With Monitoring Function Downstream Switching Devices Number of Contact Energized Outputs With Signalling Function Number of Protected Contact Energized Outputs Number of Protected Semiconductor Outputs

35.95 €

1 3 Days 550.1 to 6051Not flatConnector M12OtherPNPNormally open contacttrue11280012 - 24-NoneNoneLevel afalsefalse000

35.95 €

1 3 Days 550.1 to 6051Not flatConnector M12OtherPNPBreaker contactfalse11280012 - 24-NoneNoneNonefalsefalse000

35.95 €

1 3 Days 540.1 to 5047Not flatCableOtherPNPNormally open contacttrue11280012 - 24-NoneNoneLevel afalsefalse000

35.95 €

1 3 Days 540.1 to 5047Not flatCableNickel-platedNPNNormally open contactfalse11280012 - 24-NoneNoneNonefalsefalse000

39.02 €

1 3 Days 850.1 to 6051Not flatConnector M12OtherPNPNormally open contacttrue11280012 - 24-NoneNoneLevel afalsefalse000

312.50 €

1 3 Days 870.1~200Not flatConnector M12Nickel-platedPNPNormally open contactfalse112100012 - 24Immune against magnetic DC-fieldNoneNoneNonefalsefalse111

39.02 €

1 3 Days 850.1 to 6051Not flatConnector M12OtherPNPBreaker contacttrue11280012 - 24-NoneNoneLevel afalsefalse000

39.02 €

1 3 Days 850.1 to 6051Not flatConnector M12OtherNPNNormally open contacttrue11280012 - 24-NoneNoneLevel afalsefalse000

39.02 €

1 3 Days 840.1 to 5047Not flatCableOtherPNPNormally open contacttrue11280012 - 24-NoneNoneLevel afalsefalse000

42.08 €

1 3 Days 840.1 to 5047Not flatCableOtherPNPNormally open contacttrue11280012 - 24-NoneNoneLevel afalsefalse000

39.02 €

1 3 Days 840.1 to 5047Not flatCableOtherPNPBreaker contacttrue11280012 - 24-NoneNoneLevel afalsefalse000

39.02 €

1 3 Days 840.1 to 5047Not flatCableOtherNPNNormally open contacttrue11280012 - 24-NoneNoneLevel afalsefalse000

35.95 €

1 3 Days 250.1 to 6051ConciseConnector M12OtherPNPNormally open contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

35.95 €

40 3 Days 250.1 to 6051ConciseConnector M12OtherPNPBreaker contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

35.95 €

1 3 Days 240.1 to 5047ConciseCableOtherPNPNormally open contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

35.95 €

1 3 Days 240.1 to 5047ConciseCableOtherNPNNormally open contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

39.02 €

1 3 Days 450.1 to 6051ConciseConnector M12OtherPNPNormally open contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

312.50 €

1 3 Days 450.1 to 6051ConciseConnector M12OtherPNPNormally open contacttrue118100012 - 24-NoneNoneLevel afalsefalse000

39.02 €

1 3 Days 450.1 to 6051ConciseConnector M12OtherPNPBreaker contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

39.02 €

1 3 Days 450.1 to 6051ConciseConnector M12OtherNPNNormally open contacttrue112100012 - 24Immune against magnetic DC- and AC-fieldNoneNoneLevel afalsefalse000

39.02 €

1 3 Days 450.1 to 6051ConciseConnector M12OtherNPNBreaker contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

39.02 €

1 3 Days 440.1 to 5047ConciseCableOtherPNPNormally open contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

42.08 €

1 3 Days 440.1 to 5047ConciseCableOtherPNPNormally open contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

39.02 €

1 3 Days 440.1 to 5047ConciseCableOtherPNPBreaker contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

42.08 €

1 3 Days 440.1 to 5047ConciseCableOtherPNPBreaker contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

39.02 €

1 3 Days 440.1 to 5047ConciseCableOtherNPNNormally open contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

39.02 €

1 3 Days 440.1 to 5047ConciseCableOtherNPNBreaker contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

37.67 €

1 3 Days 570.1~74Not flatConnector M12Nickel-platedPNPNormally open contactfalse11280010 - 30Immune against magnetic DC- and AC-fieldNoneNoneNonefalsefalse101

40.88 €

1 3 Days 870.1~74ConciseConnector M12OtherPNPNormally open contacttrue11280012 - 24-NoneNoneLevel afalsefalse000

40.88 €

1 3 Days 870.1~74ConciseConnector M12OtherPNPBreaker contacttrue11280012 - 24-NoneNoneLevel afalsefalse000

40.88 €

1 3 Days 870.1~74ConciseConnector 7/8 inchOtherNPNNormally open contacttrue11280012 - 24-NoneNoneLevel afalsefalse000

40.88 €

1 3 Days 860.1 to 7070ConciseCableOtherPNPNormally open contacttrue11280012 - 24-NoneNoneLevel afalsefalse000

40.88 €

1 3 Days 860.1 to 7070Not flatCableNickel-platedPNPBreaker contacttrue11280010 - 30-NoneNoneNonefalsefalse000

40.88 €

1 3 Days 860.1 to 7070ConciseCableOtherNPNNormally open contacttrue11280012 - 24-NoneNoneLevel afalsefalse000

37.67 €

1 3 Days 270.1~74ConciseConnector M12OtherPNPNormally open contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

37.67 €

1 3 Days 260.1 to 7070Quasi-flatCableNickel-platedPNPNormally open contactfalse112100010 - 30-NoneNoneNonefalsefalse000

40.88 €

1 3 Days 470.1~74ConciseConnector M12OtherPNPNormally open contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

312.50 €

1 3 Days 470.1~74ConciseConnector M12OtherPNPNormally open contacttrue118100012 - 24-NoneNoneLevel afalsefalse000

40.88 €

1 3 Days 470.1~74ConciseConnector M12OtherPNPBreaker contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

40.88 €

1 3 Days 470.1~74ConciseConnector M12OtherNPNNormally open contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

40.88 €

1 3 Days 460.1 to 7070ConciseCableOtherPNPNormally open contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

44.07 €

1 3 Days 460.1 to 7070ConciseCableOtherPNPNormally open contacttrue118100012 - 24-NoneNoneLevel afalsefalse000

40.88 €

1 3 Days 460.1 to 7070ConciseCableOtherPNPBreaker contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

40.88 €

50 3 Days 460.1 to 7070ConciseCableOtherNPNNormally open contacttrue112100012 - 24-NoneNoneLevel afalsefalse000

40.55 €

1 3 Days 1050.1 to 6059Not flatConnector M12OtherPNPNormally open contacttrue11840012 - 24-NoneNoneLevel afalsefalse000

40.55 €

1 3 Days 1050.1 to 6056Not flatCableOtherPNPNormally open contact--1840012 - 24--None---000

43.77 €

1 3 Days 1650.1 to 6059ConciseConnector M12OtherPNPNormally open contacttrue11840012 - 24-NoneNoneLevel afalsefalse000

374.90 €

1 3 Days 1670.1~200Not flatConnector M12Nickel-platedPNPNormally open contactfalse11840012 - 24Immune against magnetic DC-fieldNoneNoneNonefalsefalse111

43.77 €

1 3 Days 1650.1 to 6059ConciseConnector M12OtherPNPBreaker contacttrue11840012 - 24-NoneNoneLevel afalsefalse000

43.77 €

1 3 Days 1650.1 to 6059ConciseConnector M12OtherNPNNormally open contacttrue11840012 - 24-NoneNoneLevel afalsefalse000

43.77 €

1 3 Days 1650.1 to 6056ConciseCableOtherPNPNormally open contacttrue11850012 - 24-NoneNoneLevel afalsefalse000

43.77 €

1 3 Days 1650.1 to 6056ConciseCableOtherPNPBreaker contacttrue11840012 - 24-NoneNoneLevel afalsefalse000

43.77 €

1 3 Days 1650.1 to 6056Not flatCableNickel-platedNPNNormally open contacttrue11840012 - 24-NoneNoneLevel afalsefalse000

40.55 €

1 3 Days 550.1 to 6059ConciseConnector M12OtherPNPNormally open contacttrue11850012 - 24-NoneNoneLevel afalsefalse000

40.55 €

1 3 Days 550.1 to 6059ConciseConnector M12Nickel-platedPNPBreaker contactfalse11850012 - 24-NoneNoneNonefalsefalse000

40.55 €

1 3 Days 550.1 to 6056ConciseCableOtherPNPNormally open contacttrue11850012 - 24-NoneNoneLevel afalsefalse000

43.77 €

1 3 Days 850.1 to 6059ConciseConnector M12OtherPNPNormally open contacttrue11850012 - 24-NoneNoneLevel afalsefalse000

374.90 €

1 3 Days 850.1 to 6059ConciseConnector M12OtherPNPNormally open contacttrue11850012 - 24-NoneNoneLevel afalsefalse000

43.77 €

1 3 Days 850.1 to 6059ConciseConnector M12OtherPNPBreaker contacttrue11850012 - 24-NoneNoneLevel afalsefalse000

43.77 €

1 3 Days 850.1 to 6059ConciseConnector M12OtherNPNNormally open contacttrue11850012 - 24-NoneNoneLevel afalsefalse000

Loading...

Basic information

Voltage Type DC Degree of Protection (NEMA) Other Type of Interface None
Type of Actuation Metallic Target Construction Type Housing Cylinder, screw-thread Housing Material Metal
Explosion Safety Category for Dust None Explosion Safety Category for Gas None Suitable for Safety Functions false

Tech Support