Camera Cables for FH Vision Systems (FZ-VS3 2M)

Camera Cables for FH Vision Systems FZ-VS3 2M

Product Details:

Manufacturer part number: FZ-VS3 2M

Brand: OMRON

Price: 609.88

Delivery time: 3 Days


Technical Data:

Type: Camera Cable

Cable Length: 2 mm

Power Supply Voltage: -

Model: Standard

Ambient Operating temperature: 0 to 65 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FZ-VS3 2M

Part Number
FZ-VS3 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Cable Length
(mm)
Power Supply Voltage Model Ambient Operating temperature
(°C)
Ambient Operating humidity
(%)
Main Body material Minimum bending radius
(mm)
Feature

609.88 €

1 3 Days Camera Cable2-Standard0 to 6540 to 70%PVC69-

Loading...

  1. 1

This page is Camera Cables for FH Vision Systems, part number FZ-VS3 2M.
You can find the detail information about specifications and dimensions on part number FZ-VS3 2M.

Variation of this product

Part Number
FZ-VS3 10M
FZ-VS3 3M
FZ-VS3 5M
FZ-VS4 15M
FZ-VSB3 10M
FZ-VSB3 5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Cable Length
(mm)
Power Supply Voltage Model Ambient Operating temperature
(°C)
Ambient Operating humidity
(%)
Main Body material Minimum bending radius
(mm)
Feature

1,126.25 €

1 3 Days Camera Cable10-Standard0 to 6540 to 70%PVC69-

695.73 €

1 3 Days Camera Cable3-Standard0 to 6540 to 70%PVC69-

905.25 €

1 3 Days Camera Cable5-Standard0 to 6540 to 70%PVC69-

2,865.92 €

1 3 Days Camera Cable15-Long-distance0 to 6540 to 70%PVC78-

1,632.00 €

3 3 Days Camera Cable10-Bend resistant0 to 6540 to 70%PVC69-

1,074.55 €

1 3 Days Camera Cable5-Bend resistant0 to 6540 to 70%PVC69-

Tech Support