Cameras for FH Vision Systems (FZ-S)

Cameras for FH Vision Systems FZ-S

Product Details:

Manufacturer part number: FZ-S

Brand: OMRON

Price: 2,732.75

Delivery time: 3 Days


Technical Data:

Effective pixels: 640 (H) × 480 (V)

Imaging element: 1/3-inch

Model: Digital CCD Cameras

Ambient Operating temperature: 0 to 50 °C

Ambient Operating humidity: 35 to 85% %


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FZ-S

Part Number
FZ-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective pixels Imaging element Model Ambient Operating temperature
(°C)
Ambient Operating humidity
(%)
Lens mount Number of pixels Field of view Display colour Image read time
(ms)
Frame rate
(fps)
Pixel size

2,732.75 €

1 3 Days 640 (H) × 480 (V)1/3-inchDigital CCD Cameras0 to 5035 to 85%C mount0.3 million-Monochrome12.5807.4 (μm) × 7.4 (μm)

Loading...

  1. 1

Basic information

Type Camera

This page is Cameras for FH Vision Systems, part number FZ-S.
You can find the detail information about specifications and dimensions on part number FZ-S.

Variation of this product

Part Number
FH-SC21R
FH-SCX
FH-SCX05
FZ-S2M
FZ-SC
FZ-SC2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Effective pixels Imaging element Model Ambient Operating temperature
(°C)
Ambient Operating humidity
(%)
Lens mount Number of pixels Field of view Display colour Image read time
(ms)
Frame rate
(fps)
Pixel size

16,504.17 €

1 3 Days --Digital CMOS Cameras--C mount20.4 million-Colour42.6--

2,963.67 €

1 3 Days --High-speed CMOS Cameras--C mount0.4 million-Colour1.9--

10,164.58 €

1 3 Days --High-speed CMOS Cameras--C mount5 million-Colour10.3--

8,634.58 €

1 3 Days 1600 (H) × 1200 (V)1/1.8-inchDigital CCD Cameras0 to 4035 to 85%C mount2 million-Monochrome33.3304.4 (μm) × 4.4 (μm)

2,911.25 €

1 3 Days 640 (H) × 480 (V)1/3-inchDigital CCD Cameras0 to 5035 to 85%C mount0.3 million-Colour12.5807.4 (μm) × 7.4 (μm)

8,570.83 €

1 3 Days 1600 (H) × 1200 (V)1/1.8-inchDigital CCD Cameras0 to 4035 to 85%C mount2 million-Colour33.3304.4 (μm) × 4.4 (μm)

Tech Support