Manufacturer part number: FQ2-S45100F-08M
Brand: OMRON
Price: 9,300.42 €
Delivery time: 3 Days
Imaging element: 1/2-inch Monochrome CMOS
Field of view: Wide View (Long-distance)
Display colour: Monochrome
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FQ2-S45100F-08M
Type | Sensor | Processing resolution | 928 × 828 | Input/Output | PNP |
---|---|---|---|---|---|
Power Supply Voltage | 21.6 to 26.4 VDC | Model | Inspection / ID model | Ambient Operating temperature(°C) | 0 to 40 |
Ambient Operating humidity(%) | 35% to 85% | Protective Structure | IP67 | Main Body material | PBT, PC, SUS |
Number of pixels | 760000 | LED class | 2 | Feature | High-resolution Type |
This page is Vision Sensor, Inspection / ID Model, FQ2-S4 Series (High-resolution Type), part number FQ2-S45100F-08M.
You can find the detail information about specifications and dimensions on part number FQ2-S45100F-08M.
Configure
Basic Attributes
Imaging element
Field of view
Display colour
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FQ2-S45010F-08 |
FQ2-S45010F-08M |
FQ2-S45050F-08M |
FQ2-S45100N-08M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Imaging element | Field of view | Display colour |
---|---|---|---|---|---|---|---|
9,194.17 € | 1 | 3 Days | 1/2-inch colour CMOS | Narrow View | Colour | ||
9,194.17 € | 1 | 3 Days | 1/2-inch Monochrome CMOS | Narrow View | Monochrome | ||
9,194.17 € | 1 | 3 Days | 1/2-inch Monochrome CMOS | Standard View | Monochrome | ||
9,895.42 € | 1 | 3 Days | 1/2-inch Monochrome CMOS | Wide View (Short-distance) | Monochrome |