Manufacturer part number: OS32C-CBL-20M
Brand: OMRON
Price: 426.70 €
Delivery time: 3 Days
Cable Length: 20 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OS32C-CBL-20M
Colour Cable Sheath | Black | Degree of Protection (IP) | Other | Cable Type | Multi-core |
---|---|---|---|---|---|
Positioning Cable Feed, Box-Sided | Other | Type of Plug-In Contact, Field Sided | Female (bus) | Material of Cable Sheath | Polyvinyl chloride (PVC) |
Material of Contact Surface | Other | Type of Electrical Connection, Field-Sided | Other | Type of Electrical Connection, Box-Sided | Free conductor end |
Material Contact Body | Other | Positioning Cable Feed, Field-Sided | Other | Vulcanize | false |
With LED Indication | true | Screened | false | Halogen Free | false |
Rated Voltage(V) | 24 | Rated Current In(A) | 1.025 | Number of Poles | 4 |
Permitted Cable Outer Temperature After Assembling Without Vibration(°C) | -10 - 50 | Permitted Cable Outer Temperature During Assembling/Handling(°C) | -10 - 50 |
This page is Power Cable for Safety Laser Scanner OS32C, part number OS32C-CBL-20M.
You can find the detail information about specifications and dimensions on part number OS32C-CBL-20M.
Part Number |
---|
OS32C-CBL-03M |
OS32C-CBL-10M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable Length (m) |
---|---|---|---|---|---|
211.65 € | 1 | 3 Days | 3 | ||
289.28 € | 1 | 3 Days | 10 |