Manufacturer part number: F3SG-4SRA0160-14
Brand: OMRON
Price: 749.00 €
Delivery time: 3 Days
Response time: 8 ms
Length: 160 mm
Transmission Range of the Safety Field: 10 m
Detection Capability for Test Bodies: 14 mm
Safety Field Height: 160 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F3SG-4SRA0160-14
Part Number
|
---|
F3SG-4SRA0160-14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Response time (ms) | Length (mm) | Transmission Range of the Safety Field (m) | Detection Capability for Test Bodies (mm) | Safety Field Height (mm) | Resolution of the Light Curtain (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
749.00 € | 1 | 3 Days | 8 | 160 | 10 | 14 | 160 | 10 |
Loading...
Width(mm) | 32 | Operating Ambient Temperature(°C) | -30 - 55 | Height(mm) | 38 |
---|---|---|---|---|---|
Degree of Protection (IP) | IP67 | Voltage Type | DC | Type of Switching Output of the OSSD | PNP/NPN |
Type of Safety According To IEC 61496-1 | 4 | Type of Interface for Safety Communication | Other | Scope of Delivery of the One-Way System | Transmitter and receiver |
Type of Electric Connection | Plug-in connection | Operation Agent-Safety Class | Safety class 3 | Explosion Safety Category for Dust | None |
Explosion Safety Category for Gas | None | With Muting Function | true | With Restart Blockage | true |
With Monitoring Function Downstream Switching Devices | true | Override Possible | true | With Beam Coding | true |
Cascadable | true | Number of Contact Energized Outputs With Signalling Function | 0 | Number of Protected Contact Energized Outputs | 0 |
Number of Protected Semiconductor Outputs | 2 | Number of Semiconductor Outputs With Signalling Function | 1 | Max. Output Current at Protected Output(mA) | 300 |
Switching Voltage of OSSD at State "High"(V) | 24 | Wavelength of the Sensor(nm) | 870 | Suitable for Safety Functions | true |
Rated Control Supply Voltage DC(V) | 19.2 - 28.8 | Degree of Protection (NEMA) | Other | Fade-Out Possible | true |
Reduced Resolution | true |
This page is Safety Light Curtain, Advanced Model [F3SG-SRA], part number F3SG-4SRA0160-14.
You can find the detail information about specifications and dimensions on part number F3SG-4SRA0160-14.
Configure
Basic Attributes
Response time(ms)
Length(mm)
Transmission Range of the Safety Field(m)
Detection Capability for Test Bodies(mm)
Safety Field Height(mm)
Resolution of the Light Curtain(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
F3SG-4SRA0160-25 |
F3SG-4SRA0240-14 |
F3SG-4SRA0240-25 |
F3SG-4SRA0280-25-F |
F3SG-4SRA0320-14 |
F3SG-4SRA0320-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Response time (ms) | Length (mm) | Transmission Range of the Safety Field (m) | Detection Capability for Test Bodies (mm) | Safety Field Height (mm) | Resolution of the Light Curtain (mm) |
---|---|---|---|---|---|---|---|---|---|---|
885.50 € | 1 | 3 Days | 8 | 160 | 20 | 25 | 160 | 20 | ||
857.00 € | 1 | 3 Days | 8 | 240 | 10 | 14 | 240 | 10 | ||
1,007.00 € | 1 | 3 Days | 8 | 240 | 20 | 25 | 240 | 20 | ||
1,053.00 € | 1 | 3 Days | 8 | 280 | 20 | 25 | 280 | 20 | ||
975.00 € | 1 | 3 Days | 8 | 320 | 10 | 14 | 320 | 10 | ||
1,085.00 € | 1 | 3 Days | 8 | 320 | 20 | 25 | 320 | 20 |