Manufacturer part number: F3SG-2RE0160P14
Brand: OMRON
Price: 787.50 €
Delivery time: 3 Days
Response time: 5 ms
Length: 208 mm
Type of Safety According To IEC 61496-1: 2
Transmission Range of the Safety Field: 10 m
Detection Capability for Test Bodies: 14 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F3SG-2RE0160P14
Part Number
|
---|
F3SG-2RE0160P14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Response time (ms) | Length (mm) | Type of Safety According To IEC 61496-1 | Transmission Range of the Safety Field (m) | Detection Capability for Test Bodies (mm) | Safety Field Height (mm) | Resolution of the Light Curtain (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
787.50 € | 1 | 3 Days | 5 | 208 | 2 | 10 | 14 | 160 | 10 |
Loading...
Width(mm) | 35 | Operating Ambient Temperature(°C) | -10 - 55 | Height(mm) | 35 |
---|---|---|---|---|---|
Degree of Protection (IP) | IP67 | Voltage Type | DC | Type of Switching Output of the OSSD | PNP |
Type of Interface for Safety Communication | Other | Scope of Delivery of the One-Way System | Transmitter and receiver | Type of Electric Connection | Connector M12 |
Operation Agent-Safety Class | Safety class 3 | Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None |
With Muting Function | false | With Restart Blockage | false | With Monitoring Function Downstream Switching Devices | false |
Override Possible | false | With Beam Coding | false | Cascadable | false |
Number of Contact Energized Outputs With Signalling Function | 0 | Number of Protected Contact Energized Outputs | 0 | Number of Protected Semiconductor Outputs | 2 |
Number of Semiconductor Outputs With Signalling Function | 0 | Max. Output Current at Protected Output(mA) | 300 | Switching Voltage of OSSD at State "High"(V) | 24 |
Wavelength of the Sensor(nm) | 870 | Suitable for Safety Functions | true | Rated Control Supply Voltage DC(V) | 19.2 - 28.8 |
Degree of Protection (NEMA) | Other | Fade-Out Possible | false | Reduced Resolution | false |
This page is Safety Light Curtain, Easy Type [F3SG-RE], part number F3SG-2RE0160P14.
You can find the detail information about specifications and dimensions on part number F3SG-2RE0160P14.
Configure
Basic Attributes
Response time(ms)
Length(mm)
Type of Safety According To IEC 61496-1
Transmission Range of the Safety Field(m)
Detection Capability for Test Bodies(mm)
Safety Field Height(mm)
Resolution of the Light Curtain(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
F3SG-2RE0190P30 |
F3SG-2RE0240P14 |
F3SG-2RE0270P30 |
F3SG-2RE0320P14 |
F3SG-2RE0350P30 |
F3SG-2RE0400P14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Response time (ms) | Length (mm) | Type of Safety According To IEC 61496-1 | Transmission Range of the Safety Field (m) | Detection Capability for Test Bodies (mm) | Safety Field Height (mm) | Resolution of the Light Curtain (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
578.50 € | 1 | 3 Days | 5 | 208 | 2 | 20 | 30 | 190 | 20 | ||
895.00 € | 1 | 3 Days | 5 | 288 | 2 | 10 | 14 | 240 | 10 | ||
654.50 € | 1 | 3 Days | 5 | 288 | 2 | 20 | 30 | 270 | 20 | ||
1,003.00 € | 1 | 3 Days | 7 | 368 | 2 | 10 | 14 | 320 | 10 | ||
729.00 € | 1 | 3 Days | 5 | 368 | 2 | 20 | 30 | 350 | 20 | ||
1,114.00 € | 1 | 3 Days | 7 | 448 | 2 | 10 | 14 | 400 | 10 |