Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F39-TGR-CVL-B-15-R
Cable Length(m) | 15 | Colour Cable Sheath | Black | Cable Type | Multi-core |
---|---|---|---|---|---|
Positioning Cable Feed, Box-Sided | Other | Type of Plug-In Contact, Field Sided | Female (bus) | Material of Cable Sheath | Other |
Material of Contact Surface | Other | Type of Electrical Connection, Field-Sided | M12 | Type of Electrical Connection, Box-Sided | M12 |
Material Contact Body | Other | Positioning Cable Feed, Field-Sided | Other | Vulcanize | false |
With LED Indication | false | Screened | false | Halogen Free | false |
This page is Standard Cable for Safety Sensors F3S-TGR-CL, part number F39-TGR-CVL-B-15-R.
You can find the detail information about specifications and dimensions on part number F39-TGR-CVL-B-15-R.