Small Limit Switch [D4V] (Part Numbers)

Small Limit Switch [D4V]
Compact Vertical Models Sized for Asian Standards
• Compact new design approximately 1/3 the size of OMRON vertical Limit Switches.
• Structure enables the terminal section to be fully opened for easy wiring.
• RoHS complaint.
• Degree of protection: IP65

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D4V-8108Z

Part Number
D4V-8108Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

209.18 €

5 3 Days

Loading...

  1. 1

Basic information

Roller Lever Type Variable Roller Levers Operating Temperature Range(°C) -20::60 Acquisition of Standard Approval TUV / UL / GB(CCC) / CSA
Protective Structure IP65 Mechanical Life(x10K times) 1000 Operation Frequency of Machine(times/min. or Less) 120
Construction Type Housing Cuboid

This page is Small Limit Switch [D4V], part number D4V-8108Z.
You can find the detail information about specifications and dimensions on part number D4V-8108Z.

Tech Support