Advanced Digital Temperature Controller [E5CN-H] (E5CN-HC2M-500 100-240 VAC)

Advanced Digital Temperature Controller [E5CN-H] E5CN-HC2M-500 100-240 VAC

Product Details:

Manufacturer part number: E5CN-HC2M-500 100-240 VAC

Brand: OMRON

Price: 690.00

Delivery time: 3 Days


Technical Data:

Voltage Type for Actuating: AC

Rated Control Supply Voltage DC: - V

Rated Control Supply Voltage AC 50 Hz: 100 - 240 V

Rated Control Supply Voltage AC 60 Hz: 100 - 240 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E5CN-HC2M-500 100-240 VAC

Part Number
E5CN-HC2M-500 100-240 VAC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage Type for Actuating Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Rated Control Supply Voltage AC 60 Hz
(V)

690.00 €

1 3 Days AC-100 - 240100 - 240

Loading...

  1. 1

Basic information

Control Method ON/OFF Control / PID control with auto tuning Setting Method Key input Indicated Temperature Range(℃) -200::2300
Type Temperature Controller / Controller Width(mm) 48 Height(mm) 48
Depth(mm) 78 Type of Electric Connection Screw connection External Reset Possible false
Error Registration Possible false With Detachable Clamps false Number of Measuring Circuits 1
Number of Contacts as Change-Over Contact 0 Number of Contacts as Normally Closed Contact 0 Number of Contacts as Normally Open Contact 2

This page is Advanced Digital Temperature Controller [E5CN-H], part number E5CN-HC2M-500 100-240 VAC.
You can find the detail information about specifications and dimensions on part number E5CN-HC2M-500 100-240 VAC.

Variation of this product

Part Number
E5CN-HC2MD-500 24VAC/DC
E5CN-HQ2M-500 100-240 VAC
E5CN-HQ2MD-500 24VAC/DC
E5CN-HR2M-500 100-240 VAC
E5CN-HR2MD-500 24VAC/DC
E5CN-HV2M-500 100-240 VAC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Voltage Type for Actuating Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Rated Control Supply Voltage AC 60 Hz
(V)

690.00 €

1 3 Days AC/DC21.6 - 26.421.6 - 26.421.6 - 26.4

559.00 €

1 3 Days AC-100 - 240100 - 240

559.00 €

1 3 Days AC/DC21.6 - 26.421.6 - 26.421.6 - 26.4

559.00 €

1 3 Days AC-100 - 240100 - 240

559.00 €

1 3 Days AC/DC21.6 - 26.421.6 - 26.421.6 - 26.4

690.00 €

1 3 Days AC-100 - 240100 - 240

Tech Support