Manufacturer part number: E5CC-TQX3A5M-000
Brand: OMRON
Price: 548.00 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E5CC-TQX3A5M-000
Indicated Temperature Range(℃) | -200::2300 | Type | Temperature Controller / Controller | Width(mm) | 48 |
---|---|---|---|---|---|
Height(mm) | 48 | Depth(mm) | 64 | Type of Electric Connection | Screw connection |
Voltage Type for Actuating | AC | External Reset Possible | false | Error Registration Possible | false |
With Detachable Clamps | false | Number of Measuring Circuits | 1 | Number of Contacts as Change-Over Contact | 0 |
Number of Contacts as Normally Closed Contact | 0 | Number of Contacts as Normally Open Contact | 3 | Rated Control Supply Voltage AC 50 Hz(V) | 100 - 240 |
Rated Control Supply Voltage AC 60 Hz(V) | 100 - 240 |
This page is Programmable Temperature Controller (Digital Controller) [E5CC-T], part number E5CC-TQX3A5M-000.
You can find the detail information about specifications and dimensions on part number E5CC-TQX3A5M-000.
Part Number |
---|
E5CC-TQX3A5M-003 |
E5CC-TRX3A5M-000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
658.50 € | 1 | 3 Days | ||
548.00 € | 1 | 3 Days |