Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CJ1W-CTS21-E
Performance Level According to EN ISO 13849-1 | Level a | Depth(mm) | 89 | Height(mm) | 90 |
---|---|---|---|---|---|
Width(mm) | 31 | Number of Functions | 2 | SIL According to IEC 61508 | None |
Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None | Suitable for CNC | false |
Suitable for Electronic Positioning | false | Suitable for SSI | true | Suitable for single-axis positioning | false |
Suitable for counting | true | Suitable for weighing | false | Suitable for safety functions | false |
Suitable for multi-axis positioning | false | Suitable for incremental data detection | false | Redundancy | false |
This page is CJ-series 2-Channel SSI Input Unit, part number CJ1W-CTS21-E.
You can find the detail information about specifications and dimensions on part number CJ1W-CTS21-E.