Manufacturer part number: 92601
Brand: ITV
Price: 1.50 €
Delivery time: 4 Days
Dimension ØD: 4
Dimension L: 21
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
92601
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Body and swivel nut, brass, nickel-plated / Cutting ring, brass polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO 7 / DIN 2999) | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Compression Fittings Type 200, Elbow Connector, part number 92601.
You can find the detail information about specifications and dimensions on part number 92601.
Part Number |
---|
92602 |
92603 |
92604 |
92605 |
92606 |
92607 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension ØD | Dimension L |
---|---|---|---|---|---|---|
1.63 € | 10 | 4 Days | 6 | 23 | ||
1.95 € | 10 | 4 Days | 8 | 24 | ||
3.08 € | 10 | 4 Days | 10 | 32 | ||
4.08 € | 10 | 4 Days | 12 | 34.5 | ||
6.33 € | 10 | 4 Days | 15 | 38 | ||
7.85 € | 10 | 4 Days | 16 | 39.5 |