Manufacturer part number: 51000
Brand: ITV
Price: 1.17 €
Delivery time: 4 Days
Dimension H: 8
Dimension SW: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
51000
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, Elbow Connector For Tubes, part number 51000.
You can find the detail information about specifications and dimensions on part number 51000.
Part Number |
---|
51001 |
51002 |
51003 |
51004 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension H | Dimension SW |
---|---|---|---|---|---|---|
1.27 € | 10 | 4 Days | 8 | 11 | ||
1.22 € | 10 | 4 Days | 11 | 10 | ||
1.05 € | 10 | 4 Days | 11 | 10 | ||
1.37 € | 10 | 4 Days | 11 | 11 |