Standard Fittings Type 100, Extension Cyl (20702)

Standard Fittings Type 100, Extension Cyl 20702

Product Details:

Manufacturer part number: 20702

Brand: ITV

Price: 0.62

Delivery time: 4 Days


Technical Data:

Dimension H: 6

Dimension L: 22

Dimension SW: 14


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20702

Part Number
20702
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension H Dimension L Dimension SW

0.62 €

10 4 Days 62214

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Standard Fittings Type 100, Extension Cyl, part number 20702.
You can find the detail information about specifications and dimensions on part number 20702.

Variation of this product

Part Number
20703
20704
20705
20706
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension H Dimension L Dimension SW

1.17 €

10 4 Days 64214

1.10 €

10 4 Days 83517

1.60 €

10 4 Days 85117

1.20 €

10 4 Days 65114

Tech Support