Standard Fittings Type 100, Male Cross (60304)

Standard Fittings Type 100, Male Cross 60304

Product Details:

Manufacturer part number: 60304

Brand: ITV

Price: 3.65

Delivery time: 4 Days


Technical Data:

Dimension H: 11.5

Dimension L: 52

Dimension SW: 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60304

Part Number
60304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension H Dimension L Dimension SW

3.65 €

10 4 Days 11.55217

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Standard Fittings Type 100, Male Cross, part number 60304.
You can find the detail information about specifications and dimensions on part number 60304.

Variation of this product

Part Number
60302
60303
60305
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension H Dimension L Dimension SW

2.02 €

10 4 Days 83511

2.47 €

10 4 Days 114713

5.80 €

10 4 Days 145820

Tech Support