Manufacturer part number: V30150
Brand: ITV
Price: 0.95 €
Delivery time: 4 Days
Dimension G: M5
Dimension ØB: 8
Dimension H: 4.5
Dimension L: 7.5
Dimension ISW: 2.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V30150
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, Parallel Male Plug With O-Ring FKM, part number V30150.
You can find the detail information about specifications and dimensions on part number V30150.
Configure
Basic Attributes
Dimension G
Dimension ØB
Dimension H
Dimension L
Dimension ISW
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
V30152 |
V30153 |
V30154 |
V30155 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension G | Dimension ØB | Dimension H | Dimension L | Dimension ISW |
---|---|---|---|---|---|---|---|---|---|
0.47 € | 10 | 4 Days | G1/8 | 14 | 6 | 9.5 | 5 | ||
0.53 € | 10 | 4 Days | G1/4 | 17 | 8 | 11.5 | 6 | ||
0.75 € | 10 | 4 Days | G3/8 | 20 | 9 | 12.5 | 8 | ||
1.30 € | 10 | 4 Days | G1/2 | 26 | 11 | 14.5 | 10 |