Manufacturer part number: 30102
Brand: ITV
Price: 0.75 €
Delivery time: 4 Days
Dimension L: 19
Dimension SW: 17
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30102
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, Reducing Sleeve, part number 30102.
You can find the detail information about specifications and dimensions on part number 30102.
Part Number |
---|
30101 |
30103 |
30104 |
30105 |
30106 |
30107 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension L | Dimension SW |
---|---|---|---|---|---|---|
0.63 € | 10 | 4 Days | 13.5 | 14 | ||
1.03 € | 10 | 4 Days | 20 | 22 | ||
1.38 € | 10 | 4 Days | 24 | 24 | ||
1.17 € | 10 | 4 Days | 22.5 | 22 | ||
1.37 € | 10 | 4 Days | 26 | 24 | ||
1.63 € | 10 | 4 Days | 26 | 24 |