Manufacturer part number: 201163
Brand: ITV
Price: 1.42 €
Delivery time: 4 Days
Dimension G: G1/4
Dimension L: 34
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
201163
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, Swivel Extension Parallel M/F, 105 dk Type, part number 201163.
You can find the detail information about specifications and dimensions on part number 201163.
Part Number |
---|
201162 |
201164 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension G | Dimension L |
---|---|---|---|---|---|---|
1.18 € | 10 | 4 Days | G1/8 | 28 | ||
1.67 € | 10 | 4 Days | G3/8 | 35.5 |