Angular Contact Ball Bearing 30..-B-2Z, Double Row, Double Shielded, Plastic Cage

Angular Contact Ball Bearing 30..-B-2Z, Double Row, Double Shielded, Plastic Cage
Angular contact ball bearing 30..-B-2Z, double row, shields, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30/7-2Z-HLC-INA

Part Number
30/7-2Z-HLC-INA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.25 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 19 Width B (or T)(mm) 10 Bore diameter [d](mm) 7
Dynamic load rating (radial)(N) 3650 Radial load rating(N) 1690 Limiting speed [n G](1/min) 29500
Reference speed [n ϑr](1/min) 31500 Weight(kg) 0.012

This page is Angular Contact Ball Bearing 30..-B-2Z, Double Row, Double Shielded, Plastic Cage, part number 30/7-2Z-HLC-INA.
You can find the detail information about specifications and dimensions on part number 30/7-2Z-HLC-INA.

Tech Support