Angular Contact Ball Bearing 30..-B-2RZ-TVH, Double Row, Double Shielded, Plastic Cage (3001-2Z)

Angular Contact Ball Bearing 30..-B-2RZ-TVH, Double Row, Double Shielded, Plastic Cage 3001-2Z
  • Volume Discount

Product Details:

Manufacturer part number: 3001-2Z

Brand: INA

Price: 23.55

Delivery time: 92 Days


Technical Data:

Outer Diameter D: 28 φ

Width B (or T): 12 mm

Bore diameter [d]: 12 mm

Dynamic load rating (radial): 6100 N

Radial load rating: 3700 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3001-2Z

Part Number
3001-2Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Axial Clearance Weight
(kg)

23.55 €

1 92 Days 281212610037002200019300CN0.032

Loading...

  1. 1

This page is Angular Contact Ball Bearing 30..-B-2RZ-TVH, Double Row, Double Shielded, Plastic Cage, part number 3001-2Z.
You can find the detail information about specifications and dimensions on part number 3001-2Z.

Variation of this product

Part Number
3000-2Z
3002-2Z
3002-2Z-C3
3003-2Z
3007-2Z
3008-2Z
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Axial Clearance Weight
(kg)

22.09 €

1000 4 Days 261210570032002340021900CN0.022

21.57 €

1000 4 Days 321315850054001790015700CN0.05
-

22.71 €

1 Available 4 Days 321315850054001790015700C30.042

23.35 €

1000 4 Days 351417910061001680015300CN0.057

38.35 €

1000 4 Days 622035240001910088008800CN0.224

46.06 €

1000 4 Days 682140250002130080008000CN0.25

Tech Support