Split Plummer Block Housing SNV…F-D, SNV…F-L, Spheroidal Graphite Cast Iron (SNV072-F-D)

Split Plummer Block Housing SNV…F-D, SNV…F-L, Spheroidal Graphite Cast Iron SNV072-F-D
  • Volume Discount

Product Details:

Manufacturer part number: SNV072-F-D

Brand: FAG

Price: 92.85

Delivery time: 4 Days


Technical Data:

Main dimension: 97 x 185 x 80 mm

Outside Diameter Bearing [D]: 72 mm

Type: Spheroidal graphite cast iron

Weight: 2.115 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SNV072-F-D

Part Number
SNV072-F-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Outside Diameter Bearing [D]
(mm)
Type Weight
(kg)

92.85 €

1000 4 Days 97 x 185 x 8072Spheroidal graphite cast iron2.115

Loading...

  1. 1

This page is Split Plummer Block Housing SNV…F-D, SNV…F-L, Spheroidal Graphite Cast Iron, part number SNV072-F-D.
You can find the detail information about specifications and dimensions on part number SNV072-F-D.

Variation of this product

Part Number
SNV085-F-D
SNV090-F-D
SNV100-F-D
SNV110-F-D
SNV120-F-D-G944DA
SNV130-F-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Outside Diameter Bearing [D]
(mm)
Type Weight
(kg)

106.29 €

1000 4 Days 117 x 205 x 10085Spheroidal graphite cast iron2.8

115.40 €

1000 4 Days 117 x 205 x 10090Spheroidal graphite cast iron3.2

159.23 €

1000 4 Days 133 x 255 x 105100Spheroidal graphite cast iron4.49

156.63 €

1000 4 Days 139 x 255 x 110110Spheroidal graphite cast iron4.9

236.88 €

1000 4 Days 155 x 275 x 115120Spheroidal graphite cast iron+G944DA6.5

200.88 €

1000 4 Days 161 x 280 x 120130Spheroidal graphite cast iron7

Tech Support