Flanged Housing Unit, UCFL Series (UCFL216-J7)

Flanged Housing Unit, UCFL Series UCFL216-J7
  • Volume Discount

Product Details:

Manufacturer part number: UCFL216-J7

Brand: FAG

Price: 133.78

Delivery time: 4 Days


Technical Data:

Bore diameter [d]: 80 mm

Flange width [L]: 180 mm

Height Flange [H]: 290 mm

Basic Dynamic Load Rating, Radial [C r]: 76000 N

Total height unit [U]: 83.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCFL216-J7

Part Number
UCFL216-J7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Height Flange [H]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Total height unit [U]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

133.78 €

1 Available 4 Days 801802907600083.3540007.24

Loading...

  1. 1

This page is Flanged Housing Unit, UCFL Series, part number UCFL216-J7.
You can find the detail information about specifications and dimensions on part number UCFL216-J7.

Variation of this product

Part Number
UCFL205-14-J7
UCFL205-15-J7
UCFL205-16-J7
UCFL217-52-J7
UCFL217-53-J7
UCFL217-55-J7
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Height Flange [H]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Total height unit [U]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

16.66 €

1 Available 4 Days 22.225681301400035.878000.67

16.66 €

1 Available 4 Days 23.812681301400035.878000.65

16.66 €

1 Available 4 Days 25.4681301400035.878000.64

159.23 €

1 Available 4 Days 82.551903058800087.6640008.84

159.23 €

1 Available 4 Days 84.1371903058800087.6640008.7

159.23 €

1 Available 4 Days 7.3121903058800087.6640008.42

Tech Support