Rod End, with External Left-Hand Thread, Maintenance-Free, Steel/PTFE-Bronze-Film Sliding Contact Surface, Open Design (GAKL25-PW)

Rod End, with External Left-Hand Thread, Maintenance-Free, Steel/PTFE-Bronze-Film Sliding Contact Surface, Open Design GAKL25-PW

Product Details:

Manufacturer part number: GAKL25-PW

Brand: INA

Price: 81.95

Delivery time: 4 Days


Technical Data:

Bore diameter: 25 mm

Dynamic load rating (radial): 84800 N

Outside Diameter Bearing [D]: 47 mm

Width Inner Ring [B]: 31 mm

Basic static load rating, radial [C 0r]: 72900 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAKL25-PW

Part Number
GAKL25-PW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Outer Eye Diameter [d 2]
(mm)
Total length external thread rod [l 2]
(mm)
Weight
(kg)

81.95 €

1000 4 Days 2584800473172900601240.67

Loading...

  1. 1

This page is Rod End, with External Left-Hand Thread, Maintenance-Free, Steel/PTFE-Bronze-Film Sliding Contact Surface, Open Design, part number GAKL25-PW.
You can find the detail information about specifications and dimensions on part number GAKL25-PW.

Variation of this product

Part Number
GAKL14-PW-A
GAKL16-PW
GAKL20-PW
GAKL30-PW
GAKL5-PW-A
GAKL6-PW-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Outer Eye Diameter [d 2]
(mm)
Total length external thread rod [l 2]
(mm)
Weight
(kg)

33.54 €

1000 4 Days 143100028193200036780.16

40.52 €

1000 4 Days 163860032214530042870.227

53.32 €

1000 4 Days 2056600402545600501030.376

108.03 €

1000 4 Days 30114000553795900701451.1
-

27.08 €

1000 4 Days 56000138490018420.02

16.51 €

1000 4 Days 67750169693020460.021

Tech Support