Corrosion-Resistant Rod End, with Internal Right-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design (GIKSR6-PS)

Corrosion-Resistant Rod End, with Internal Right-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design GIKSR6-PS

Product Details:

Manufacturer part number: GIKSR6-PS

Brand: INA

Price: 31.55

Delivery time: 4 Days


Technical Data:

Bore diameter: 6 mm

Dynamic load rating (radial): 7650 N

Outside Diameter Bearing [D]: 16 mm

Width Inner Ring [B]: 9 mm

Basic static load rating, radial [C 0r]: 3400 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIKSR6-PS

Part Number
GIKSR6-PS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

31.55 €

1000 4 Days 6765016934000.026

Loading...

  1. 1

This page is Corrosion-Resistant Rod End, with Internal Right-Hand Thread, Maintenance-Free, PTFE-Film Sliding Layer, Open Design, part number GIKSR6-PS.
You can find the detail information about specifications and dimensions on part number GIKSR6-PS.

Variation of this product

Part Number
GIKSR12-PS
GIKSR14-PS
GIKSR16-PS
GIKSR18-PS
GIKSR20-PS
GIKSR8-PS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

48.35 €

1000 4 Days 1224000261691000.114

57.31 €

1000 4 Days 14310002819137000.162

78.65 €

1000 4 Days 16390003221190000.222

195.92 €

1000 4 Days 18475003523230000.31

96.23 €

1000 4 Days 20570004025228000.47

34.60 €

1000 4 Days 812900191257000.048

Tech Support