Rod End, with Internal Left-Hand Thread, Maintenance-Free, PTFE-Composite Sliding Layer, Open Design

Rod End, with Internal Left-Hand Thread, Maintenance-Free, PTFE-Composite Sliding Layer, Open Design
Rod end with internal thread, maintenance-free, sliding layer: PTFE composite, DIN ISO 12240-4, dimension series E, type F, inner ring curved surface with hard chromium coating, open design, left hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIL6-UK
GIL8-UK
GIL10-UK
GIL12-UK
GIL15-UK
GIL17-UK
GIL20-UK
GIL25-UK
GIL30-UK
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

24.29 €

1000 4 Days 63600146103000.023

24.32 €

1000 4 Days 85850168160000.039

25.55 €

1000 4 Days 108640199220000.066

30.06 €

1000 4 Days 12113002210304000.100

36.14 €

1000 4 Days 15178002612448000.18

37.72 €

1000 4 Days 17225003014565000.250

45.28 €

1000 4 Days 20313003516756000.36

66.48 €

1000 4 Days 255110042201050000.6

100.46 €

1000 4 Days 306590047221390000.98

Loading...

  1. 1

Tech Support